Back to Contents Page
Toshiba XM-6401B CD-ROM User's Guide
Using the
CD-ROM Drive
Drive Operation | Usage Guidelines | Emergency Ejection |
Cleaning CDs | Cleaning the Drive
Drive
Operation
Inserting
a CD - Horizontally
To
insert a CD in a CD-ROM drive that is mounted horizontally, perform
the following steps:
Figure 1.Inserting CD

- Open the CD Loading tray by pressing the Eject Button.
- Place CD disc into CD Loading tray
- Press Eject button again or gently push on the open disc tray.
Tray will automatically close.
Inserting a
CD - Vertically
To insert a CD disc in a CD-ROM drive that is mounted
vertically, perform the following steps:
- Locate disc holders (4 locations) on CD Tray.
- Position the disc behind disc holders.
- Close the drive by gently pushing in the tray or pressing
the eject button.
Figure
2.Inserting CD Vertically

Removing
a CD
To remove a CD disc from the CD-ROM drive, perform
the following steps:
- Open the CD Loading tray by pressing the Eject Button.
- Grasp CD disc by edges, and lift out of loading tray.
- Press Eject Button again to close CD Loading Tray.
top of page
Usage
Guidelines
-
Keep the disc tray closed when not using the CD-ROM
drive.
-
Do not press down on the disc tray when opening
or closing it.
-
Do not place objects on the disc tray.
-
Never use a damaged, broken, or deformed disc.
-
Do not press the Open/Close button while the computer
is accessing the disc.
 |
NOTE:
High-speed drives spin the disc at a high rotational speed.
If a CD has printing on only half of the disc, or if there
is a slight imbalance in the CD, the imbalance is greatly
magnified by the high speed, causing the drive to vibrate
or produce a fan-like noise. These effects are inherent in
the high-speed technology and do not indicate a problem with
the drive. |
top of page
Emergency
Ejection
 |
CAUTION:
The following procedure is intended only as a last
resort when pressing the eject button fails to open the CD
tray. |
-
Turn computer power OFF by properly shutting down
system.
-
Insert a solid bar (i.e. large paper clip) into
Emergency Eject hole and push in as shown in the picture below.
-
CD tray will open/eject.
Figure 3.Using Emergency Eject
This procedure cannot be repeated without cycling
the CD-ROMs (computer's) power.
After the media is removed and the loading tray is closed, the tray
will not reopen without first turning the power ON/OFF.
 |
NOTE:
Use a bar that is less than 1.5 mm in diameter.
Do not insert more than 50mm in depth.
Inserting more than 50mm may damage the CD-ROM drive. |
top of page
Cleaning
CD Disc
Try to avoid touching the read area (underside) of
the disc as dirt and smears will degrade the disc accessing speed.
If the disc becomes dirty wipe it with a damp soft cloth. Avoid
cleaning in a circular motion, but rather from the inner side outward.
Cleaning
the Drive
Toshiba does not recommend cleaning the drive.
top of page
|