|
layout.gif
|
|
|
Back
to Contents Page
Toshiba XM-6502B CD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Regulatory
General
| Interface |
ATAPI |
| Compatible CD-ROM Standards |
Red-Book |
Photo CD |
CD-EXTRA |
| Yellow-Book |
Video CD |
CD-RW (Read) |
| CD-ROM XA |
CD-I |
CD-R (Read |
| CD-I Bridge |
CD-G |
|
top of page
Performance
| User data capacity |
650MB |
| Data Transfer rate - 17.3X - 40X |
1,297 - 3,000 KBytes/s |
| Rotational Speed - 17.3X - 40X |
CAV 8,500 rpm |
| IDE Interface Burst Transfer Rates |
16.7 MBytes/s |
|
8.33 Single-word DMA |
|
16.7 Multi-word DMA |
|
33.3 Ultra DMA |
| Access Time |
80ms |
| Memory Buffer |
128Kbytes |
top of page
Reliability
| MTBF |
100,000 hours |
Hard Error Rate: mode 1
(with up to 5 retries and layered ECC on) |
10 -15 max |
| Soft Error Rate: mode 2 (with up to 5 retries) |
10 -12 max |
| Seek Error Rate |
10 -6 max |
top of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Signal-to-noise Ratio |
83dB Typ. |
| Total Harmonic Distortion |
0.014% Typ. |
| Line Output |
.75V RMS |
top of page
Environmental
| Ambient Temperature |
|
Operating
|
5° to 50° C (41° to 122° F) |
Storage
|
-20° to 60° C (-4° to 140° F) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage
|
5% to 95% |
| Acoustical Noise |
<45dB |
top of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
1.67 lbs (0.76kg) |
top of page
Connectors
| DC input |
AMP 1-480424-0 |
| IDE Interface Connector |
40 Pin ATAPI Standard |
| Analog Audio Line Output Connector |
4 Pin ATAPI Standard |
top of page
Regulatory
The XM-6502B CD-ROM has
been certified by the following regulatory agencies:
- UL
- CSA
- TUV
- FCC Class B
- CE
- CB
- DHHS
|
top of page
|
|
|