|
layout.gif
|
|
Back
to Contents Page
Toshiba XM-6702B CD-ROM
Drive Connectors
Figure 1.XM-6702B CD-ROM
Rear Panel - Connectors

Power
Connector |
Power is supplied to
your CD-ROM by the connection with your computer's +12V/+5V power cable to the power
socket at the back of drive. One side of the plug has chamfered edges, so the power
connector fits only one way. |
 |
CAUTION: Severe
damage to the CD-ROM circuits may occur if power cable is plugged in upside-down with
power ON. |
Audio
Connectors |
Supplies Analog sound to
your system. |
ATAPI
Connector |
The XM-6702B CD-ROM is
connected to your computer system through the ATAPI connector. |
top
of page
Table 1.ATAPI Interface Pin Assignments
INTERFACE PIN ASSIGNMENT
|
|
PIN NO.
|
I/O |
SIGNAL NAME |
HOST SIGNAL
NAME
|
PIN NO.
|
I/O |
SIGNAL
NAME |
HOST SIGNAL
NAME
|
| 1 |
I |
Reset |
Host Reset |
21 |
O |
DMARQ |
DMA Request |
| 2 |
- |
GND |
|
22 |
- |
GND |
|
| 3 |
I/O |
DD7 |
Host Data Bus BIT 7 |
23 |
I |
DIOW- |
Host I/O Write |
| 4 |
I/O |
DD8 |
Host Data Bus BIT 8 |
24 |
- |
GND |
|
| 5 |
I/O |
DD6 |
Host Data Bus BIT 6 |
25 |
I |
DIOR- |
Host I/O Read |
| 6 |
I/O |
DD9 |
Host Data Bus BIT 9 |
26 |
- |
GND |
|
| 7 |
I/O |
DD5 |
Host Data Bus BIT 5 |
27 |
O |
IORDY |
I/O Channel Ready |
| 8 |
I/O |
DD10 |
Host Data Bus Bit 10 |
28 |
- |
SPSYNC:CSEL |
Spindle SYNC or Cable Select |
| 9 |
I/O |
DD4 |
Host Data Bus BIT 4 |
29 |
I |
DMACK- |
DMA Acknowledge |
| 10 |
I/O |
DD11 |
Host Data Bus BIT 11 |
30 |
- |
GND |
|
| 11 |
I/O |
DD3 |
Host Data Bus BIT 3 |
31 |
O |
INTRQ |
Host Interrupt Request |
| 12 |
I/O |
DD12 |
Host Data Bus BIT 12 |
32 |
O |
IOCS16- |
Host 16 BIT I/O |
| 13 |
I/O |
DD2 |
Host Data Bus BIT 2 |
33 |
I |
DA1 |
Host Address Bus BIT 1 |
| 14 |
I/O |
DD13 |
Host Data Bus BIT 13 |
34 |
I/O |
PDIAG- |
Passed Diagnostics |
| 15 |
I/O |
DD1 |
Host Data Bus BIT 1 |
35 |
I |
DA0 |
Host Address Bus BIT 0 |
| 16 |
I/O |
DD14 |
Host Data Bus BIT 14 |
36 |
I |
DA2 |
Host Address Bus BIT 2 |
| 17 |
I/O |
DD0 |
Host Data Bus BIT 0 |
37 |
I |
CS1FX |
Host CHIP Select 0 |
| 18 |
I/O |
DD15 |
Host Data Bus BIT 15 |
38 |
I |
CS3FX |
Host CHIP Select 1 |
| 19 |
- |
GND |
|
39 |
I/O |
DASP- |
Drive Active/Drive 1 Present |
| 20 |
- |
(KEYPIN) |
|
40 |
- |
GND |
|
top of page
|
|