Back
to Contents Page
Toshiba XM-6702B CD-ROM
Introduction
General Features | Drive Speed |
BUS
Interface |
Disc Formats |
Front Panel
General Features
Tray Loading
Mechanism
3-way Disc Eject (eject button, software, emergency eject hole)
78ms Average Access Time
DAE (Digital Audio Extraction) Audio Capability
MPC3 and Photo-CD Multisession Compatibility
Headphone Output Volume Control
Supports CD-RW Play (speeds 6 - 14X)
top of page
Drive Speed
48X
BUS Interface
ATAPI
top of page
Types of Disc Formats Supported
Red-Book
Yellow-Book
CD-ROM-XA
CD-I
Bridge (Photo-CD, Video CD)
CD-I
CD-I
Ready
CD-G
Multi-session
(Photo-CD, CD Extra, CD-RW, CD-R)
CD-TEXT
top
of page
Front Panel
Figure
1.XM-6702B CD-ROM Front Panel

| Eject Button |
The
EJECT button is used to open the disc tray so you can install or remove a disc. |
Busy Indicator |
When you
install a disc into the CD-ROM drive, the BUSY light flashes slowly as it attempts to
locate the disc. One of the following will occur:
- BUSY light goes out.
The CD-ROM drive is ready to read data from the disc.
- BUSY light flashes
slowly. The disc may be dirty.
- BUSY light remains ON.
The CD-ROM is accessing data.
- BUSY light remains ON
indefinitely. The CD-ROM is experiencing an error
|
Headphone Jack |
The
headphone jack is used to connect headphones to your CD-ROM. |
Emergency
Eject
Hole |
The
emergency eject hole is to be used only when the CD tray will not open when EJECT button
is pressed. |
Volume Control |
The
volume control is used to adjust the level of the audio signal from the headphone jack.
The volume control does not affect the level of the signal sent to the audio output on the
back of the drive. |
| CD Tray |
Insert
CD Disc in tray. |
top of page
|