Back
to Contents Page
Toshiba XM-6702B CD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Regulatory
General
| Interface |
ATAPI |
| Compatible CD-ROM Standards |
Red-Book |
Photo CD |
CD-EXTRA |
| Yellow-Book |
Video CD |
CD-RW (Read) |
| CD-ROM XA |
CD-I |
CD-R (Read) |
| CD-I Bridge |
CD-G |
|
top
of page
Performance
| User data capacity |
650MB |
| Data Transfer rate - 20.7X - 48X |
3,150 - 7,200 KBytes/s (mode 1)
3,540 - 8,208 KBytes/s (mode 2) |
| Rotational Speed - 20.7X - 48X |
9,900 rpm |
| Sustained
PIO Host Transfer Rates |
16.7 MBytes/s (PIO Mode 4) |
| Multiple
Word DMA Transfer (mode 2) |
16.7 MBytes/s |
| Ultra DMA Transfer (mode 2) |
33.3 MBytes/s |
| Access Time |
78ms |
| Memory Buffer |
128Kbytes |
top
of page
Reliability
| MTBF |
100,000 hours |
Hard Error Rate: mode 1
(with up to 5 retries and layered ECC on) |
10 -15 max |
| Soft Error Rate: mode 2 (with up to 5 retries) |
10 -12 max |
| Seek Error Rate |
10 -6 max |
top
of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Signal-to-noise Ratio |
83dB Typ. |
| Total Harmonic Distortion |
0.014% Typ. |
| Line Output |
0.85V RMS |
top
of page
Environmental
Ambient Temperature
Operating
Storage
|
41° to 122° F (5° to 50° C)
-4° to 140° F (-20° to 60° C)
|
Relative Humidity
Operating
Storage
|
8% to 80%
5% to 95% |
| Acoustical Noise |
<45dB |
top
of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
1.9lbs (0.87kg) |
top
of page
Connectors
| DC input |
AMP 1-480424-0 or equivalent
2m max. |
| ATAPI
Interface Connector |
40 Pin ATAPI Standard.
0.46m max. length |
| Analog Audio Line Output Connector |
4 Pin ATAPI Standard
3m max. |
top
of page
Regulatory
The XM-6702B CD-ROM has
been certified by the following regulatory agencies:
- UL 1950
- EN60950
- CAN/CSA-22.2 No.950
- TUV
- FCC 15J-B
- CE
- DHHS (Laser) EN60825-1, FDA 21CFR
|
top
of page
|