Back
to Contents Page
Toshiba MK-1016GAP (HDD2152) Hard Disk Drives
Specifications
General
| Functionality | Internal Drive Characteristics | Reliability | Electrical
| Power Consumption | Shock | Physical | Regulatory
General
| Model |
MK-1016GAP (HDD2152) |
| Interface |
ATA-2/3/4 |
top
of page
Functionality
| Formatted Capacity |
10.056GB |
| Rotational Speed |
4,200rpm |
| Avg. Rotational Latency |
7.14ms |
| Spin-up Time |
4 sec (typical) |
| Buffer |
1024Kb |
| Seek Time
|
|
| Internal Transfer Rate |
121.4 - 234.1 Mbits/sec |
| Host Transfer Rate
|
| 66.7Mbytes/sec |
| 16.6Mbytes/sec |
|
| Interleave Factor |
1:1 |
top
of page
Internal Drive Characteristics
| Number of Disks |
1 |
| Number of Read/Write Heads |
2 |
| Track Density (TPI) |
1,417
(36.0k) |
| Logical Cylinders |
16,383 |
| Logical Heads |
16 |
| Logical Sectors/track |
63 |
| Bytes per Sector |
512 |
| Logical Blocks (LBA) |
19,640,880 |
top
of page
Reliability
| Preventative maintenance |
None |
| Nonrecoverable read errors |
1 error per 1013 bits read |
top
of page
Electrical
top
of page
Power Consumption
| Start |
2.9W typ |
| Seek |
2.5W typ |
| Read/Write |
2.2W typ |
| Sleep |
0.1W typ |
| Energy
Consumption Efficiency |
0.07W/GB
avg |
Shock
| Operating |
1,470m/s2
(150G), 2ms half sine wave |
| Non-Operating |
6,860m/s2
(700G), 1ms half sine wave |
Physical
| Height |
0.37" (9.5mm) |
| Width |
2.75" (69.85mm) |
| Depth |
3.94" (100mm) |
| Weight |
3.31oz (94g) typ |
top
of page
Regulatory
| The drive
satisfies the following standards: |
| Underwriters
Laboratories (UL) |
1950 |
| Canadian Standard
Association (CSA) |
C22.2 No.220 No. 950 |
| TUV Rheinland |
EN 60 950 |
| EMC -
EN50081-1 |
EN55022: 1988 Class B
EN60555-2: 1987+ A1
EN60555-3: 77A (Co) 38 |
| EMC -
EN50082-1 |
IEC 801-2: 1991
EIC 801-3: 1994
IEC 801-4: 1988 |
top
of page
|