layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK-1814GAV Hard Disk Drives
Drive Connectors

Interface Connector | Cable | Interface Pin Assignment


Figure 1.MK-1824GAV HDD Rear View - Connectors

Interface Connector

Drive Side Connector Yamaichi GAP050K11617 or equivalent
Recommended Host Side Connector

Board

Straight type: Berg 86455-044 or equivalent

Cable

Berg 89361-044 or equivalent

top of page

Cable

Standard diameter 0.32mm (28AWG)
Characteristics impedance 100 - 132ohm
Max Length 0.46mm (max)
Capacitance 35pF (max)

top of page

Interface Pin Assignment

DRIVE INTERFACE SIGNALS

PIN

SIGNAL

PIN

SIGNAL

1

–  RESET

2

GROUND

3

DD 7

4

DD 8

5

DD 6

6

DD 9

7

DD 5

8

DD 10

9

DD 4

10

DD 11

11

DD 3

12

DD 12

13

DD 2

14

DD 13

15

DD 1

16

DD 14

17

DD 0

18

DD 15

19

GROUND

20

KEY

21

DMARQ

22

GROUND

23

– DIOW/STOP

24

GROUND

25

– DIOR/
-DMARDY HSTROBE

26

GROUND

27

IORDY/
-DMARDY/-DSTROBE

28

CSEL

29

– DMACK

30

GROUND

31

INTRQ

32

– IOCS16

33

DA1

34

– PDIAG

35

DA0

36

DA 2

37

– CS0

38

– CS1

39

– DASP

40

GROUND

41

+5V (LOGIC)

42

+5V (MOTOR)

43

GROUND

44

RESERVED

Note: Symbol (–) in front of signal indicates negative logic.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement