layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK-1814GAV Hard Disk Drives
Specifications

General | Functionality | Internal Drive Characteristics | ReliabilityElectrical | Power Consumption | Shock | Physical | Regulatory


General

Model MK-1814GAV (HDD2934)
Interface ATA-2/3/4

top of page

Functionality

Formatted Capacity 18.1GB
Rotational Speed 4,200rpm
Avg. Rotational Latency 7.14ms
Spin-up Time 5 sec (typical)
Buffer 1024Kb
Seek Time  
Average 13
Maximum 24
Internal Transfer Rate 106.35 - 196.71 Mbytes/sec
Host Transfer Rate  
Utlra DMA mode 66.7Mbytes/sec
PIO mode 16.6Mbytes/sec
Interleave Factor 1:1

top of page

Internal Drive Characteristics

Number of Disks 3
Number of Read/Write Heads 6
Track Density (TPI) 1022 (26.0k)
Logical Cylinders 16,383
Logical Heads 16
Logical Sectors/track 63
Bytes per Sector 512
Logical Blocks (LBA) 33,433,216

top of page

Reliability

Preventative maintenance None
Nonrecoverable read errors 1 error per 1013 bits read
SMART-compliant Yes

top of page

Electrical

Voltage 5V ±5%

top of page

Power Consumption

Start 2.9W typ
Seek 2.4W typ
Read/Write 2.4W typ
Sleep 0.1W typ

Shock

Operating 125G, 2ms half sine wave
Non-Operating 600G, 1ms half sine wave

Physical

Height .37" (12.5mm)
Width 2.75" (69.85mm)
Depth 3.94" (100mm)
Weight 4.9oz (140g)

top of page

Regulatory

The drive satisfies the following standards:
Underwriters Laboratories (UL) 1950
Canadian Standard Association (CSA) C22.2 No.220
TUV Rheinland EN 60 950

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement