layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK2001MPL (HDD1212) Hard Disk Drive
Drive Connectors

Interface Connector | Interface Signals


Figure 1. MK2001MPL HDD - INTERFACE CONNECTOR

Interface Connector

Drive Side Connector DDK MCD-768 NS-B or equivalent
Recommended Host Side Connector AMP 1318922-1 or equivalent

top of page

Interface Signals

DRIVE INTERFACE SIGNALS

PIN

PC CARD ATA SIGNALS

68-PIN ATA SIGNALS

PIN

PC CARD ATA SIGNALS

68-PIN ATA SIGNALS

1

GROUND

 GROUND

35

GROUND

GROUND

2

D3

DD3

36

-CD1

-CD1

3

D4

DD4

37

D11

DD11

4

D5

DD5

38

D12

DD12

5

D6

DD6

39

D13

DD13

6

 D7

DD7

40

D14

DD14

7

-CE1

-CS0

41

D15

DD15

8

A10

NA

42

-CE2

-CS1

9

-OE

-SELATA

43

-VS1

NA

10

NC

NC

44

-IORD

-DIOR

11

A9

NA

45

-IOWR

-DIOW

12

A8

NA

46

NC

NC

13

NC

NC

47

NC

NC

14

NC

NC

48

NC

NC

15

-WE

NA

49

NC

NC

16

READY/-IREQ

INTRQ

50

NC

NC

17

VCC

VCC

51

VCC

VCC

18

NA

NA

52

NA

NA

19

NC

NC

53

NC

NC

20

NC

NC

54

NC

NC

21

NC

NC

55

NA

-M/S

22

A7

NA

56

NA

NA
23 A6 NA 57 -VS2 NA
24 A5 NA 58 RESET -RESET
25 A4 NA 59 -WAIT IORDY
26 A3 NA 60 -INPACK DMARQ
27 A2 DA2 61 -REG -DMACK
28 A1 DA1 62 BVD2/-SPKR -DASP
29 A0 DA0 63 BVD1/-STSCHG -PDIAG
30 D0 DD0 64 D8 DD8
31 D1 DD1 65 D9 DD9
32 D2 DD2 66 D10 DD10
33 WP/IOIS16 -IOCS16 67 -CD2 -CD2
34 GROUND GROUND 68 GROUND GROUND
Note: Symbol (–) in front of signal indicates negative logic. "NC" indicates no connection to this pin.  "NA" indicates this signal is ignored.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement