|
layout.gif
|
|
Back
to Contents Page
Toshiba MK2001MPL (HDD1212) Hard Disk Drive
Specifications
General
| Functionality | Internal Drive Characteristics
| Reliability | Electrical
|
Power Consumption | Shock | Physical |
Regulatory
General
|
Model |
MK2001MPL (HDD1212) |
|
Interface |
ATA-1/2/3/4/5 (68-pin)
PC Card ATA |
top
of page
Functionality
| Formatted
Capacity |
2.0GB |
| Rotational
Speed |
4,200rpm |
| Avg.
Rotational Latency |
7.14ms |
| Spin-up Time |
3 sec (typical) |
| Buffer |
256Kb |
| Seek Time
|
|
| Internal Transfer Rate |
75 - 130 Mbits/sec |
Host Transfer Rate
| PC Card |
|
I/O
mode |
|
Memory mode |
| 68-pin
ATA |
|
Ultra
DMA mode |
|
PIO
mode |
|
| |
| 5.2Mbytes/sec |
| 20Mbytes/sec |
| |
| 66.7Mbytes/sec |
| 16.6Mbytes/sec |
|
| Interleave Factor |
1:1 |
top
of page
Internal Drive Characteristics
| Number of Disks |
1 |
| Number of Data Heads |
2 |
|
Track Density (TPI) |
953 (24.2k) |
|
Logical Cylinders |
3,900 |
|
Logical Heads |
16 |
|
Logical Sectors/track |
63 |
|
Bytes per Sector |
512 |
|
Logical Blocks (LBA) |
3,931,200 |
top
of page
Reliability
| Preventative maintenance |
None |
| Nonrecoverable read errors |
1 error per 1013 bits read |
top
of page
Electrical
top
of page
Power Consumption
|
|
3.3V |
5V |
|
Start |
1.2W typ
|
1.9W typ |
|
Seek |
1.3W typ
|
2.0W typ |
|
Read |
1.2W typ
|
1.9W typ |
|
Write |
1.3W typ
|
1.9W typ |
|
Sleep |
0.05W typ
|
0.1W typ |
|
Energy
Consumption Efficiency |
0.25W/GB avg
|
0.4W/GB
avg |
Shock
| Operating |
1,470m/s2
(150G), 2ms half sine wave |
| Non-Operating |
9,800m/s2
(1000G), 1ms half sine wave |
Physical
| Height |
0.2" (5.0mm) |
| Width |
2.13" (54.0mm) |
| Depth |
3.37" (85.6mm) |
| Weight |
1.94oz (55g) typ |
top
of page
Regulatory
|
The drive
satisfies the following standards: |
| Underwriters
Laboratories (UL) |
1950 |
| Canadian Standard
Association (CSA) |
C22.2 No. 950 |
|
TUV Rheinland |
EN 60 950 |
|
EMC -
EN50081-1 |
EN50081-1: 1992
EN55022: 1994 Class B
EN61000-3-2: 1995
EN61000-3-3: 1995
|
|
EMC -
EN50082-1 |
EN61000-4-2: 1995
EN61000-4-3: 1998
ENV50204: 1995
EN61000-4-4: 1995
EN61000-4-5: 1995
EN61000-4-6: 1996
EN61000-4-11:
1994
|
top
of page
|
|
|