layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK3017GAP (HDD2159) Hard Disk Drives
Specifications

General | Functionality | Internal Drive Characteristics | ReliabilityElectrical | Power Consumption | Shock | Physical | Regulatory


General

Model MK3017GAP (HDD2159)
Interface ATA-2/3/4/5

top of page

Functionality

Formatted Capacity 30GB
Rotational Speed 4,200rpm
Avg. Rotational Latency 7.14/ms
Spin-up Time 4sec (typical)
Buffer 2,048KB
Seek Time (Average) 13
Internal Transfer Rate 286.7 Mbits/sec (max)
Host Transfer Rate 100Mbytes/sec

top of page

Internal Drive Characteristics

Number of Disks 2
Number of Read/Write Heads 4
Track Density (TPI) 44k
User Data Cylinders 25,800
Logical Cylinders 16,383
Logical Heads 16
Logical Sectors/track 63
Bytes per Sector 512
Logical Blocks (LBA) 58,605,120

top of page

Reliability

Preventative maintenance None
Nonrecoverable read errors 1 error per 1013 bits read

top of page

Electrical

Voltage 5V ±5%

top of page

Power Consumption

Start 2.7W typ
Seek 2.5W  typ
Read/Write 2.25W  typ
Sleep 0.01W  typ
Energy Consumption Efficiency 0.023W/GB avg

Shock

Operating 175g
Non-Operating 800g

Physical

Height 0.37" (9.5mm)
Width 2.75" (69.85mm)
Depth 3.94" (100mm)
Weight 3.491oz (99g) typ

top of page

Regulatory

The drive satisfies the following standards:
Underwriters Laboratories (UL) 1950
Canadian Standard Association (CSA) C22.2 No.220 No. 950
TUV Rheinland EN 60 950
EMC - EN50081-1 EN55022: 1988 Class B
EN60555-2: 1987+ A1
EN60555-3: 77A (Co) 38
EMC - EN50082-1 IEC 801-2: 1991
EIC 801-3: 1994
IEC 801-4: 1988

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement