layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK5002MPL (HDD1232) Hard Disk Drive
Specifications

General | Functionality | Internal Drive Characteristics | ReliabilityElectrical | Power Consumption | Shock | Physical | Regulatory


General

Model MK5002MPL (HDD1232)
Interface ATA-1/2/3/4/5 (68-pin)
PC Card ATA

top of page

Functionality

Formatted Capacity 5.027GB
Rotational Speed 3,990rpm
Avg. Rotational Latency 7.52ms
Spin-up Time 3sec (typical)
Buffer 256Kb
Seek Time
Average
Maximum
 
15
26
Internal Transfer Rate 93 - 125 Mbits/sec
Host Transfer Rate
Ultra DMA mode
PIO mode
    
66.7Mbytes/sec
16.6Mbytes/sec
Interleave Factor 1:1

top of page

Internal Drive Characteristics

Number of Disks 1
Number of Data Heads 2
Track Density (TPI) 1638 (41.6k)
Logical Cylinders 10,390 
Logical Heads 15
Logical Sectors/track 63
Bytes per Sector 512
Logical Blocks (LBA) 9,818,530

top of page

Reliability

Preventative maintenance None
Nonrecoverable read errors 1 error per 1013 bits read

top of page

Electrical

Voltage 5V ±5%
3.3V ±5%

top of page

Power Consumption

3.3V 5V
Start 1.2W typ 1.9W typ
Seek 1.3W typ 2.0W typ
Read 1.2W typ 1.9W typ
Write 1.3W typ 2.0W typ
Sleep 0.5W typ 0.10W typ
Energy Consumption Efficiency 0.10W/GB avg 0.16W/GB avg

Shock

Operating 1,960m/s2 (200G), 2ms half sine wave
Non-Operating 9,800m/s2 (1000G), 1ms half sine wave

Physical

Height 0.2" (5.0mm)
Width 2.13" (54.0mm)
Depth 3.37" (85.6mm)
Weight 1.94oz (55g) typ

top of page

Regulatory

The drive satisfies the following standards:
Underwriters Laboratories (UL) 1950
Canadian Standard Association (CSA) C22.2 No. 950
TUV Rheinland EN 60 950
EMC - EN50081-1 EN50081-1: 1992
EN55022: 1994 Class B
EN61000-3-2: 1995
EN61000-3-3: 1995
EMC - EN50082-1 EN61000-4-2: 1995
EN61000-4-3: 1998
ENV50204: 1995

EN61000-4-4: 1995
EN61000-4-5: 1995
EN61000-4-6: 1996
EN61000-4-11: 1994

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement