|
layout.gif
|
|
Back
to Contents Page
Toshiba MK-6014MAP Hard Disk Drives
Drive Connectors
Interface
Connector | Cable
| Interface
Pin Assignment

Figure 1.MK-6014MAP HDD Rear View -
Connectors
Interface
Connector
| Drive Side
Connector |
Yamaichi
GAP050K11617 or equivalent |
| Recommended Host Side Connector |
|
Board |
Straight
type: Berg 86455-044 86456-044 or
equivalent |
Cable |
Berg
89361-044 or equivalent |
top of page
Cable
| Standard
diameter |
0.32mm
(28AWG) |
| Characteristics impedance |
100 -
132ohm |
| Max
Length |
0.46mm
(max) |
| Capacitance |
35pF
(max) |
top of page
Interface Pin
Assignment
|
DRIVE INTERFACE
SIGNALS |
|
PIN |
SIGNAL |
PIN |
SIGNAL |
|
1 |
RESET |
2 |
GROUND |
|
3 |
DD 7 |
4 |
DD 8 |
|
5 |
DD 6 |
6 |
DD 9 |
|
7 |
DD 5 |
8 |
DD 10 |
|
9 |
DD 4 |
10 |
DD 11 |
|
11 |
DD 3 |
12 |
DD 12 |
|
13 |
DD 2 |
14 |
DD 13 |
|
15 |
DD 1 |
16 |
DD 14 |
|
17 |
DD 0 |
18 |
DD 15 |
|
19 |
GROUND |
20 |
KEY |
|
21 |
DMARQ |
22 |
GROUND |
|
23 |
DIOW/STOP |
24 |
GROUND |
|
25 |
DIOR/ -DMARDY HSTROBE |
26 |
GROUND |
|
27 |
IORDY/ -DMARDY/-DSTROBE |
28 |
CSEL |
|
29 |
DMACK |
30 |
GROUND |
|
31 |
INTRQ |
32 |
IOCS16 |
|
33 |
DA1 |
34 |
PDIAG |
|
35 |
DA0 |
36 |
DA 2 |
|
37 |
CS0 |
38 |
CS1 |
|
39 |
DASP |
40 |
GROUND |
|
41 |
+5V (LOGIC) |
42 |
+5V (MOTOR) |
|
43 |
GROUND |
44 |
RESERVED |
| Note: Symbol ()
in front of signal indicates negative
logic. |
top of page
| |