|
layout.gif
|
|
Back
to Contents Page
Toshiba MK1003GAL (HDD1262) Hard Disk Drive
Drive
Connectors
Interface Connector | Interface Signals

Figure
1. MK1003GAL HDD - INTERFACE CONNECTOR
Interface Connector
top
of page
Interface
Signals
|
DRIVE
INTERFACE SIGNALS |
|
PIN |
SIGNALS
|
PIN |
SIGNALS |
|
1 |
-RESET |
2 |
GROUND |
|
3 |
DD7 |
4 |
DD8 |
|
5 |
DD6 |
6 |
DD9 |
|
7 |
DD5 |
8 |
DD10 |
|
9 |
DD4 |
10 |
DD11 |
|
11 |
DD3 |
12 |
DD12 |
|
13 |
DD2 |
14 |
DD13 |
|
15 |
DD1 |
16 |
DD14 |
|
17 |
DD0 |
18 |
DD15 |
|
19 |
GROUND |
20 |
OPEN |
|
21 |
DMARQ |
22 |
GROUND |
|
23 |
-DIOW
STOP |
24 |
GROUND |
|
25 |
-DIOR
-DMARDY
HSTROBE |
26 |
GROUND |
| 27 |
IORDY
-DMARDY
-DSTROBE |
28 |
CSEL |
| 29 |
-DMACK |
30 |
GROUND |
| 31 |
INTRQ |
32 |
-IOCS16 |
| 33 |
DA
1 |
34 |
-PDIAG/-CBLID |
| 35 |
DA
0 |
36 |
DA
2 |
| 37 |
-CSO |
38 |
-CS1 |
| 39 |
-DASP |
40 |
GROUND |
|
41 |
3.3V
(LOGIC) |
42 |
3.3V
(MOTOR) |
| 43 |
GROUND |
44 |
RESERVED |
|
Note:
Symbol (–) in front of signal indicates negative logic. |
top of page
|
|