layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba MK1003GAL (HDD1262) Hard Disk Drive
Specifications

General | Functionality | Internal Drive Characteristics | ReliabilityElectrical | Power Consumption | Shock | Physical | Regulatory


General

Model MK1003GAL (HDD1262)
Interface ATA- 2/3/4/5

top of page

Functionality

Formatted Capacity 10.0GB
Rotational Speed 4,200rpm
Avg. Rotational Latency 7.14ms
Spin-up Time 3.5sec (typical)
Buffer 512KB
Seek Time
Average
Maximum
 
15
26
Internal Transfer Rate 115.6 - 204.4 Mbits/sec
Host Transfer Rate
Ultra DMA mode
PIO mode
    
100Mbytes/sec
16.6Mbytes/sec
Interleave Factor 1:1

top of page

Internal Drive Characteristics

Number of Disks 1
Number of Data Heads 2
Track Density (TPI) 2237 (56.8k)
Logical Cylinders 16,383 
Logical Heads 16
Logical Sectors/track 63
Bytes per Sector 512
Logical Blocks (LBA) 19,531,260

top of page

Reliability

Preventative maintenance None
Nonrecoverable read errors 1 error per 1013 bits read

top of page

Electrical

Voltage 5V ±5%

top of page

Power Consumption

Start 1.2W typ
Seek 1.4W typ
Read 1.4W typ
Write 1.4W typ
Sleep 0.08W typ
Energy Consumption Efficiency 0.04W/GB avg

Shock

1

Physical

Height 0.2" (5.0mm)
Width 2.13" (54.0mm)
Depth 3.09" (78.5mm)
Weight 1.8oz (51g) typ

top of page

Regulatory

The drive satisfies the following standards:
Underwriters Laboratories (UL) 1950
Canadian Standard Association (CSA) C22.2 No. 950
TUV Rheinland EN 60 950
EMC - EN50081-1 EN50081-1: 1992
EN55022: 1994 Class B
EN61000-3-2: 1995
EN61000-3-3: 1995
EMC - EN50082-1 EN61000-4-2: 1995
EN61000-4-3: 1998
ENV50204: 1995

EN61000-4-4: 1995
EN61000-4-5: 1995
EN61000-4-6: 1996
EN61000-4-11: 1994
BSMI 3902C799

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement