Back
to Contents Page
Toshiba MK3019GAX (HDD2172) Hard Disk Drives
Specifications
General
| Functionality | Internal Drive Characteristics | Reliability | Electrical
| Power Consumption | Shock | Physical | Regulatory
General
| Model |
MK3019GAX (HDD2172) |
| Interface |
ATA-2/3/4/5 |
| Motor |
Fluid Dynamic Bearing (FDB) |
top
of page
Functionality
| Formatted Capacity |
30.0056GB |
| Rotational Speed |
5,400rpm |
| Avg. Rotational Latency |
5.55/ms |
| Spin-up Time |
4sec (typical) |
| Buffer |
16,384KB |
| Seek Time (Average)
|
12ms
|
| Internal Transfer Rate |
200.8 ~ 333.2 Mbits/sec (max) |
| Host Transfer Rate
|
100Mbytes/sec
|
top
of page
Internal Drive Characteristics
| Number of Disks |
2 |
| Number of Read/Write Heads |
3 |
| Track Density (TPI) |
57.1k |
| User Data Cylinders |
33,440 |
| Logical Cylinders |
16,383 |
| Logical Heads |
16 |
| Logical Sectors/track |
63 |
| Bytes per Sector |
512 |
| Logical Blocks (LBA) |
58,605,120 |
top
of page
Reliability
| Preventative maintenance |
None |
| Nonrecoverable read errors |
1 error per 1013 bits read |
top
of page
Electrical
top
of page
Power Consumption
| Start |
5.0W
Max. |
| Seek |
2.9W
typ |
| Read/Write |
2.5W
typ |
| Sleep |
0.1W
typ |
| Energy
Consumption Efficiency |
0.028W/GB
avg
|
Shock
| Operating |
1,960m/s2
(200G)(2msec) |
| Non-Operating |
7,840m/s2
(800G)(1msec) |
Physical
| Height |
0.37" (9.5mm) |
| Width |
2.75" (69.85mm) |
| Depth |
3.94" (100mm) |
| Weight |
3.563oz (101g) typ |
top
of page
Regulatory
| The drive
satisfies the following standards: |
| Underwriters
Laboratories (UL) |
1950 |
| Canadian Standard
Association (CSA) |
C22.2 No.220 No. 950 |
| TUV Rheinland |
EN 60 950 |
| EMC -
EN50081-1 |
EN55022: 1988 Class B
EN60555-2: 1987+ A1
EN60555-3: 77A (Co) 38 |
| EMC -
EN50082-1 |
IEC 801-2: 1991
EIC 801-3: 1994
IEC 801-4: 1988 |
top
of page
|