|
layout.gif
|
|

PDF files have been made of several of
our Technical Documents. You must have Acrobat Reader to access these pdf files.
Note:
To read and/or print several of the documents it may be required that you use version 4.0
of Adobe
Acrobat Reader, and also install Adobe
Acrobat's Japanese Font Plug-in.
|
Obsolete CD-ROM Documents
Obsolete DVD Documents
Obsolete CD-RW/DVD Documents
Obsolete HDD Documents
|
Choose a CD-ROM Drive Document below:
Desktop
XM-6402B, XM-6502B, XM-6602B & XM-6702B Technical Notes (Rev. I0)
XM-6401B Installation Manual (Rev. 2.0)
XM-6702B Product Specification (Rev. 1.0)
XM-6401B Product Specification (Rev. 1.0)
XM-6302B Product Specification (Rev. 1.1)
XM-6402B Product Specification (Rev. 1.1)
XM-6502B Product Specification (Rev. 1.1)
XM-6602B Product Specification (Rev. 1.0)
XM-5701B Product Specification (Rev. 1.1) - 1022K
XM-6002B Product Specification (Rev. 1.1) - 1064K
XM-6201B Product Specification (Rev. 1.1) - 549K
XM-6202B Product Specification (Rev 1.0) - 563K
Mobile
XM-7002B Product Specification (Rev. 1.0)
XM-7102B Product Specification (Rev. 1.0)
XM-7002B & XM-7102B Technical Notes (Rev. A0)
XM-1702B, XM-1802B, XM-1902B Technical Notes (Rev. J0)
XM-1702B Product Specification (Rev. 1.1)
XM-1802B Product Specification (Rev. 1.0)
XM-1902B Product Specification (Rev. 1.0)
XM-4101B Product Specification (Rev. 01) - 444K
...more Documentation - current products
Choose a DVD Drive Document
below:
Half-height
SD-M1202 Technical Notes (Rev. A0) SD-M1212 Technical Notes (Rev. B0) SD-M1302 Technical Notes (Rev.
B0) SD-M1202 Product
Specification (Rev. 1.2) SD-M1212
Product Specification (Rev. 1.0)
SD-M1302 Product Specification (Rev. 1.0) SD-M1201
Product Specification (Rev. 1.0) SD-M1201 Installation Manual (Rev.
1.0)
SD-M1102 Product Specification (Rev. 1.0) - 616K
SD-M1402 Technical Notes
(Rev. A0)
SD-M1402 Product
Specification (Rev. 1.0)
SD-M1302/M1402
DVD Kit Installation Instructions (Rev. D0)
Slim-line
SD-C2102 and SD-C2202 Technical Notes (Rev. C0)
SD-C2302 Technical Notes (Rev. B0)
SD-C2102 Product Specification (Rev. 1.2)
SD-C2202 Product Specification (Rev. 1.1)
SD-C2302 Product Specification (Rev. 1.0)
SD-C2402 Product Specification (Rev. 1.0)
Choose a DVD-RAM Document
below:
SD-W1101/SD-W1111 Installation Manual (Rev.
3)
SD-W1101 Product Specification (Rev.
1.3)
SD-W1111 Product
Specification (Rev. 1.0)
SD-W1111
Technical Notes (Rev. A0)
Choose a
CD-RW/DVD
Document below
SD-R1002 Product Specification (Rev. 1.0)
SD-R1002 Technical Notes (Rev. B0)
SD-R1002 Installation Instructions (Rev.
C0)
SD-R1002
CD-RW/DVD-ROM Quick Start Instructions (Rev. B0)
SD-R2002
CD-RW/DVD-ROM Product
Specification (Rev. 1.2)
SD-R2002 CD-RW/DVD-ROM Technical Notes (Rev.
B0)
...more Documentation - current products
Choose a Hard Disk Drive Document below
HDD Technical Notes - covers the following 8.5mm/12.5mm Hard Disk Drives (Rev. U0):
MK3209MAT, MK3212MAT, MK4310MAT, MK4309MAT, MK6412MAT, MK2110MAT
MK6411MAT, MK4006MAV, MK6409MAV, MK4313MAT, MK1011GAV, MK1814GAV
1-3.25GB HDDs
MK1003MAV - 1.08GB Product Specification - pt 1 (Rev. 01) - 952K
MK1003MAV - 1.08GB Product Specification - pt 2 (Rev. 01) - 1097K
MK1403MAV - 1.44GB Product Specification - pt 1 (Rev. 01) - 938K
MK1403MAV - 1.44GB Product Specification - pt 2 (Rev. 01) - 1064K
MK1608MAT - 1.62GB Product Specification - pt 1 (Rev. 00 - 749K
MK1608MAT - 1.62GB Product Specification - pt 2 (Rev. 00) - 907K
MK1608MAT - 1.62GB Product Specification - pt 3 (Rev. 00) -923K
MK2104MAV - 2.167GB Product Specification - pt 1 (Rev. 01 - 831K
MK2104MAV - 2.167GB Product Specification - pt 2 (Rev. 01) - 1217K
MK2104MAV - 2.167GB Product Specification - pt 3 (Rev. 01) - 1232K
MK2105MAT - 2.167GB Product Specification - pt 1 (Rev. 01) - 653K
MK2105MAT - 2.167GB Product Specification - pt 2 (Rev. 01) - 836K
MK2105MAT - 2.167GB Product Specification - pt 3 (Rev. 01) - 773K
MK2105MAV - 2.16GB Product Specification - pt 1 (Rev. 00) - 990K
MK2105MAV - 2.16GB Product Specification - pt 2 (Rev. 00) - 1341K
MK3211MAT - 3.253GB Product Specification - pt 1 (Rev. 01) - 703K
MK3211MAT - 3.253GB Product Specification - pt 2 (Rev. 01) - 783K
MK3211MAT - 3.253GB Product Specification - pt 3 (Rev. 01) - 1044K
4-6.5GB HDDs
MK4313MAT - 4.327GB Product Specification (Rev. 01) - 457K
MK2109MAT - 2.16GB Product Specification (Rev. 01)
MK2110MAT - 2.16GB Product Specification (Rev. 00)
MK3205MAV - 3.25GB Product Specification (Rev. 03)
MK3209MAT - 3.25GB Product Specification (Rev. 00)
MK3212MAT - 3.25GB Product Specification (Rev. 00)
MK4006MAV - 4.09GB Product Specification (Rev. 01)
MK4309MAT - 4.32GB Product Specification (Rev. 01)
MK4310MAT - 4.3GB Product Specification (Rev. 00)
MK6414MAP (HDD2144ZF) - 6.4GB Product Specification (Rev. 00)
MK6409MAV (HDD2918) - 6.48GB Product Specification (Rev. 01)
MK6411MAT (HDD2143) - 6.49GB Product Specification (Rev. 00)
MK6412MAT (HDD2136) - 6.49GB Product Specification (Rev. 01)
MK6014MAP (HDD2144ZE) - 6.0GB Product Specification (Rev. 01)
MK6017MAP (HDD2155) - 6.0GB Product
Specification (Rev. 02)
MK6015MAP (HDD2146) - 6.0GB Product
Specification (Rev. 00)
HDD Technical Notes:
HDD Technical Notes - covers the following 8.5mm/12.5mm Hard Disk Drives (Rev. U0):
MK3209MAT, MK3212MAT, MK4310MAT, MK4309MAT, MK6412MAT, MK2110MAT
MK6411MAT, MK4006MAV, MK6409MAV, MK4313MAT, MK1011GAV, MK1814GAV
HDD Technical Notes - covers
the following 9.5mm Hard Disk Drives (Rev. D0):
MK6414MAP, MK6014MAP
HDD Technical Notes - covers the following 9.5mm Hard Disk Drives (Rev.
E0):
MK6015MAP, MK6017MAP, MK1016GAP, MK1017GAP, MK1517GAP,
MK2016GAP,
MK3017GAP
HDD Technical Notes - covers the following 9.5mm Hard Disk Drives (Rev.
G0):
MK6015MAP, MK6017MAP, MK1016GAP, MK1017GAP, MK1018GAS, MK1517GAP,
MK2016GAP, MK2018GAS, MK2018GAP, MK3017GAP, MK3018GAS, MK4018GAP, MK4018GAS
>6.5GB HDDs
MK1011GAV (HDD2932) - 10GB Product Specification (Rev. 00)
MK1214GAP (HDD2149) - 12GB Product Specification (Rev. 00)
MK1814GAV (HDD2934) - 18.1GB Product Specification (Rev. 00)
...more Documentation - current products
last updated
3/11/02
|
|