layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-W1111 DVD-RAM
Drive Connectors

Figure 1.SD-W1111 DVD-RAM Rear Panel - Connectors

1111con1.jpg (23296 bytes)

Power
Connector
Power is supplied to your DVD-RAM by the connection with your computer's +5V power cable to the power socket at the back of drive. One side of the plug has chamfered edges, so the power connector fits only one way.

 

caution CAUTION: Severe damage to the DVD-RAM circuits may occur if power cable is plugged in upside-down with power ON.

 

Audio
Connector
Supplies Analog and Digital sound to your system.

 

SCSI
Connector
The SD-W1111 DVD-RAM is connected to your computer system through the SCSI connector.

top of page


Table 1.SCSI Interface Pin Assignments

PIN NO. SIGNAL NAME PIN NO. SIGNAL NAME
1 GND 2 -DB0
3 GND 4 -DB1
5 GND 6 -DB2
7 GND 8 -DB3
9 GND 10 -DB4
11 GND 12 -DB5
13 GND 14 -DB6
15 GND 16 -DB7
17 GND 18 -DBP
19 GND 20 GND
21 GND 22 GND
23 GND 24 GND
25 OPEN 26 TERM POWER
27 GND 28 GND
29 GND 30 GND
31 GND 32 -ATN
33 GND 34 GND
35 GND 36 -BSY
37 GND 38 -ACK
39 GND 40 -RST
41 GND 42 -MSG
43 GND 44 -SEL
45 GND 46 -C/D
47 GND 48 -REQ
49 GND 50 -I/O

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement