|
layout.gif
|
|
Back
to Contents Page
Toshiba SD-W1111 DVD-RAM
Introduction
General Features | BUS Interface | Disc Formats | Front
Panel
General Features
| Auto Tray
Loading System (bare disc & cartridge disc) |
| 3-way Disc Eject
(eject button, software, emergency eject hole) |
| Average Access
Time |
CD:
|
170ms |
DVD-ROM:
|
260ms |
DVD-RAM:
|
180ms |
| 2.6GB capacity on
one side of a 120mm disc |
| High data
Recording rate |
| Playback
interchangeability for CD-ROM and DVD-ROM discs |
| Regionalization
(RPC2 compliance) (DVD) |
top of page
BUS Interface
SCSI
Types of Disc Formats Supported
DVD:
DVD-RAM
DVD-ROM
DVD-R (Playback only)
CD:
CD-ROM - Red-book, Yellow-book, CD-ROM XA, CD-I Bridge (Photo-CD,
Video-CD), CD-I, CD- Ready, CD-G, CD-TEXT, Multi-session (Photo-CD Disc, CD-Extra)
CD-R (Playback only)
CD-RW (Playback only)
CD-DA
top of page
Front Panel
Figure 1.SD-W1111 DVD-ROM Front Panel

| Loading
Tray |
Load disc using tray or recording
cartridge. |
| LEDs |
There are three LEDs on the front
panel of the SD-W1111 DVD-RAM
- ROM (green): Lights when either a
DVD-ROM, DVD-R or CD is loaded.
- RAM (green): Lights when DVD-RAM disc
is loaded.
- BUSY (orange): Lights when the drive
operates
|
Load/Unload
Button |
The Load/Unload button is used to
open the disc tray so you can install or remove a disc or recording cartridge. |
Emergency
Eject Hole |
The emergency eject hole is to be
used only when the DVD tray will not open when Load/Unload button is pressed. |
top of page
|
|
|