Back
to Contents Page
Toshiba SD-W1111 DVD-RAM
Specifications
General
| Performance | Reliability
| Environmental | Power
| Physical | Connectors
| Regulatory
General
| Interface: |
SCSI |
Compatible DVD-RAM Standards:
|
DVD: |
DVD-RAM,
DVD-ROM, DVD-R (Playback Only) |
|
CD-ROM: |
Yellow-Book,
CD-ROM XA, Red-Book, CD-I Ready, CD-I, CD-I Bridge (Photo-CD,
Video-CD), CD-TEXT, CD-RW (playback only), CD-G, CD-R (playback only),
CD-DA
Playback to Analog Audio Output, Multi-session
(Photo CD Disc, CD-Extra) |
 |
Note: All DVD/CD formats,
except CD-Red Book (audio), require additional application specific software and/or
hardware. The DVD-RAM drive is capable of reading these data formats. However, in order to
run applications that use these formats, you must first have the required software
and/or hardware. |
|
| Read/Write
Capacities
|
|
|
|
DVD-RAM
|
2.42GB
(single & double-sided) |
| Read
Capacities
|
|
|
|
DVD-R
DVD-ROM
CD
|
3.9GB
4.7GB (single-sided, single-layered)
8.5GB (single-sided, double-layered)
9.4GB (double-sided, single-layered)
17GB (double-sided, double-layered)
650MB |
|
top of
page
Performance
| Rotational Speed: |
|
DVD-RAM
DVD-ROM/DVD-R
CD-ROM |
1,028 - 2,400rpm
1,200 - 2,800rpm (single-layer)
1,300 - 3,000rpm (dual-layer/DVD-R)
3,516rpm (16X)
1,758rpm (8X) |
| Transfer Rate |
|
DVD-RAM
DVD-ROM/DVD-R
CD-ROM
|
1,350KB/second
2,700KB/second
990 - 2,400KB/second (6.6 - 16X)
330 - 1,200KB/second (3.3 - 8X) |
| Access Time |
|
DVD-RAM
DVD-ROM
CD-ROM
|
180ms
260ms
170ms |
| Data Error Rate |
|
DVD-RAM
DVD-ROM
CD-ROM
|
10-15 Max
10-15 Max
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
| Data Buffer |
2 Mbytes |
top of
page
Reliability
| MTBF |
100,000 hours |
|
Power ON Hours |
5,436 hours/year |
|
ON/OFF Cycles |
313 cycles/year |
|
Number of Access |
600,000 accesses/year |
|
Operating Duty Cycle |
20% of Power ON time
(Reading/Seeking) |
| MTTR |
0.5 hours |
top of
page
Environmental
| Ambient Temperature |
|
Operating
Storage
Shipping
|
5° to 50° C (41° to 122° F)
-10° to 60° C (14° to 140° F)
-40° to 65° C (-40° to 149° F) |
| Temperature Gradient |
|
Operating
Storage/Shipping
|
11° C /hour (max)
20° C /hour (max) |
| Relative Humidity |
|
Operating
Storage/Shipping
|
8% to 80%
5% to 95% (wet bulb 27° C max) |
| Vibration (5 to 300 Hz) |
|
Operating
Non-operating
Transporting (with packing)
|
2.45 m/s2 (0.25G) (O-P)
9.8 m/s2 (1.0G) (O-P)
9.8 m/s2 (1.0G) (O-P) |
| Shock (Non-operating) |
490 m/s2 (50G) (Half sine wave
11ms) |
| Acoustical Noise |
<45dB |
top of
page
Power
| DC
Voltage and Current Requirements |
5V ±5% |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.3mm) |
| Depth |
8" (203mm) |
| Weight |
2.5lbs (1.14kg) |
top of page
Connectors
| DC
input |
4-pin
Power Supply Connector (use IRISO Electronics P/N9047b-54Z12-GT or equivalent) |
| I/F
SCSI Interface Connector |
50 Pin I/F
SCSI Standard (use Hirose Electronics HIF 3BB-50DA-2.54R, Molex 5320-50AT2 or equivalent) |
| Audio CD
Connector |
4-pin (use
AMP P/N 103959-3 or equivalent) |
top of
page
Regulatory
The SD-W1111 DVD-RAM has been
certified by the following regulatory agencies:
- UL 1950 3rd
- CSA C22.2 No. 950 3rd
- TUV (EN60950/EN60825-I)
- CE standard
- CB
- DHHS 21 CFR Sub-Chapter J
|
top of page
|