|
layout.gif
|
|
|
Back
to Contents Page
Toshiba SD-M1201 DVD-ROM
Specifications
General
| Performance | Reliability | Environmental | Power | Physical
| Connectors | Lasers | Regulatory
General
| Interface |
SCSI |
| Compatible DVD-ROM Standards: |
|
DVD
|
DVD (Read)
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18) |
CD
|
CD-DA
CD-ROM
CD-I Bridge (Photo-CD, Video CD
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
CD-MINI
CD-TEXT
CD+(E)G
CD-ROM-XA
CD-I
CD-R (Read)
CD-RW (Read) |
| Storage Capacities |
|
DVD
|
4.377GB (DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18) |
CD
|
656.5MB (mode 1)
748.8MB (mode 2) |
top of page
Performance
| Rotational Speed |
|
DVD-ROM (2.1X - 5X)
|
2,900rpm |
CD-ROM (13.8X - 32X)
|
6,900rpm |
CD-RW (8.6X - 20X)
|
4,300rpm |
CD Audio/Video (4X - 5.7X)
|
1,200 - 2,000rpm |
| Data Transfer Rate |
|
Sustained Rate
|
|
DVD
|
2,797 - 6,760 KBytes/s |
CD (mode 1)
|
2,069 - 4,800 KBytes/s |
CD (mode 2)
|
2,360 - 5,475 KBytes/s |
Burst (SCSI Interface)
|
|
Sync
|
20 MByte/s |
Async
|
5 Mbyte/s |
| Access Time |
|
DVD
|
135ms |
CD
|
95ms |
| Data Error Rate |
|
DVD
|
10-15 Max |
CD
|
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
| Spin up Time |
|
DVD
|
1.4s |
CD
|
3.1s |
| Memory Buffer |
256Kbytes |
top of page
Reliability
| MTBF |
100,000 hours |
Power ON Hours
|
5,436 hours/year |
ON/OFF Cycles
|
313 cycles/year |
Number of Access
|
600,000 accesses/year |
Operating Duty Cycle
|
20% of Power ON time (Reading/Seeking) |
| MTTR |
0.5 hours |
top of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Distortion |
0.04% Max. (at 1kHz w/20 kHz LPF) |
| Output Levels |
|
Headphones
|
0.52V (rms Typ) |
Line Out
|
0.75 V (rms Typ) |
top of page
Environmental
| Ambient Temperature |
|
Operating
|
5° to 50° C (41° to 122° F) |
Storage
|
-10° to 60° C (14° to 140° F) |
Shipping
|
-40° to 65° C (-40° to 149° F) |
| Temperature Gradient |
|
Operating
|
11° C /hour (max) |
Storage/Shipping
|
20° C /hour (max) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage/Shipping
|
5% to 95% (wet bulb 27° C max) |
| Vibration |
|
Operating
|
no hard error: 5 to 500 Hz 2.45 m/s2 [0.25G] (O-P) |
Non-operating
|
no damage: 5 - 10Hz 5mm (P-P)
10 - 500Hz 9.8m/s2 [1G] (O-P) |
| Shock (Non-operating) |
490 m/s2 [50G] (Half sine wave 11ms) |
| Acoustical Noise |
<45dB |
top of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
|
+5V |
+12V |
| Idle |
550mA |
3mA |
| Continuous Read (Data/Audio) |
820mA (DVD)/830mA (CD) |
130mA
(DVD)/430mA (CD) |
| Pause (Laser ON, Motor ON) |
650mA (DVD)/550mA (CD) |
130mA
(DVD)/110mA (CD) |
| Random Access (average) |
770mA (DVD)/780mA (CD) |
130mA(DVD)/450mA(CD) |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
1.92 lbs (0.87kg) |
top of page
Connectors
| DC input |
AMP 1-480424-0 or equivalent |
| IDE Interface Connector |
50 Pin SCSI (core type) |
| Analog Audio Line Output Connector |
3 Pin Audio Connector |
Lasers
| CD Laser |
|
Type
|
Semiconductor Laser and 3-beam System |
Wave Length
|
770 - 795 nm |
| DVD Laser |
|
Type
|
Semiconductor Laser and 1-beam System |
| Wave Length |
650 nm |
top of page
Regulatory
The SD-M1201 DVD-ROM has been
certified by the following regulatory agencies:
- UL
- CSA
- TUV
- FCC Class B
- CE
- CB
- DHHS
|
top of page
|
|
|