Back
to Contents Page
Toshiba SD-M1202 DVD-ROM
Introduction
General Features | Drive Speed | BUS
Interface | Disc Formats | Front Panel
General Features
| Tray Loading Mechanism |
| 3-way Disc Eject (eject button, software,
emergency eject hole) |
| Average Access Time |
CD:
|
95ms |
DVD:
|
135ms |
| DAE (Digital Audio Extraction) Audio
Capability |
| MPC3 Compatibility |
| Headphone Output Volume Control |
| Multi-Read Capability |
| Regionalization (RPC2 compliance) (DVD) |
Drive Speed
| DVD |
2X - 4.8X |
| CD |
14X - 32X |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported
DVD:
-
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18)
DVD-R (Read)
CD:
CD-DA
CD+(E)G
-
CD-MIDI
-
CD-TEXT
CD-ROM
CD-ROM-XA
CD-I Bridge (Photo-CD, Video CD)
CD-I
-
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
-
CD-R (Read)
-
CD-RW (Read)
top of page
Front Panel
This DVD-ROM drive should be used only in its current hardware and
software configuration.
Figure 1.SD-M1202 DVD-ROM Front Panel

| Eject Button |
The EJECT button is used to open the disc tray so you
can install or remove a disc. |
| Busy Indicator |
When you install a disc into the DVD-ROM drive, the
BUSY light flashes slowly as it attempts to locate the disc. One of the following will
occur:
- BUSY light goes out. The DVD-ROM drive is ready to read data from the
disc.
- BUSY light flashes slowly. The disc may be dirty.
- BUSY light remains ON. The DVD-ROM is accessing data.
- BUSY light remains ON indefinitely. The DVD-ROM is experiencing an
error
|
Emergency Eject
Hole |
The emergency eject hole is to be used only when the
DVD tray will not open when EJECT button is pressed. |
| DVD Tray |
Insert DVD Disc in tray. |
top of page
|