Back
to Contents Page
Toshiba SD-M1212 DVD-ROM
Introduction
General Features | Drive Speed | BUS
Interface | Disc Formats | Front Panel
General Features
| Tray
Loading Mechanism |
| 3-way Disc
Eject (eject button, software, emergency eject hole) |
| Average
Access Time |
CD:
|
85ms |
DVD:
|
110ms |
| DAE (Digital
Audio Extraction) Audio Capability |
| MPC3
Compatibility |
| Multi-Read
Capability |
| Regionalization
(RPC2 compliance) (DVD) |
Drive Speed
| DVD |
2.5X - 6X |
| CD |
14X - 32X |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported
DVD:
-
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18)
DVD-R (Read)
CD:
CD-DA
CD+(E)G
-
CD-MIDI
-
CD-TEXT
CD-ROM
CD-ROM-XA
CD-I Bridge (Photo-CD, Video CD)
CD-I
-
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
-
CD-R (Read)
-
CD-RW (Read)
top of page
Front Panel
This DVD-ROM drive should be used only in its current hardware and
software configuration.
Figure 1.SD-M1212 DVD-ROM Front Panel

| Eject
Button |
The EJECT button is used to open the
disc tray so you can install or remove a disc. |
| Busy
Indicator |
When you install a disc into the
DVD-ROM drive, the BUSY light flashes slowly as it attempts to locate the disc. One of the
following will occur:
- BUSY light goes out. The DVD-ROM drive
is ready to read data from the disc.
- BUSY light flashes slowly. The disc
may be dirty.
- BUSY light remains ON. The DVD-ROM is
accessing data.
- BUSY light remains ON indefinitely.
The DVD-ROM is experiencing an error
|
Emergency
Eject
Hole |
The emergency eject hole is to be
used only when the DVD tray will not open when EJECT button is pressed. |
| DVD
Tray |
Insert DVD Disc in tray. |
top
of page
|