layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-M1212 DVD-ROM
Setup

Jumper Settings | Connecting Cables | Completing Installation | Software


The following steps must be performed to properly install your DVD-ROM:

Jumper Settings

The mode select jumpers are 6 straight angle pins located on the rear of the DVD-ROM.
By placing a jumper on the pins, you can select the following functions:

Mode Select Jumper

Figure 1.Mode Select Jumper

CS Drive is configured using host interface signal CSEL
SL Configures drive as Slave
MA Configures drive as Master (default mode)

In most installations, jumper should remain in the MA position (factory default). It is recommended that you install your DVD-ROM only on the secondary IDE BUS. If you are installing on primary IDE BUS, your hard drive would then be the Master, and you should set your DVD-ROM to the Slave position (SL)

Figure 2.Jumper Locations

Jumper Locations

top of page

Placing DVD-ROM inside your Computer

Now that you have set the jumpers, you are ready to install your DVD-ROM inside your computer.

note Important Note: Disconnect power from your computer system before beginning installation.

Remove computer cover and faceplate if required. Refer to your computer system’s manual for removal information. If DVD-ROM is replacing a CD-ROM, remove CD-ROM presently installed in your system.

Your Toshiba DVD-ROM can be placed in any free half-height drive slot at the front of your computer. (It can be mounted horizontally or vertically.)

Carefully start sliding the DVD-ROM into the opening with the disc tray facing the front of the computer. Before you push the drive all the way in you will need to connect the IDE BUS cable, Audio cable and the Power cable on the back of the drive.

top of page

Connecting Cables

IDE BUS Cable (not supplied with drive) - Your computer system should have a primary and secondary IDE BUS, cable with your Hard Drive most likely being the Master on the primary BUS. Connect BUS cable as follows, assuring that pin 1 of cable (side with red stripe) is connected to pin 1 of DVD-ROM interface connector:

If you are replacing your CD-ROM:
connect DVD-ROM to the BUS Cable connector that the CD-ROM was connected to.

If DVD-ROM is not replacing a CD-ROM or is an addition to a CD-ROM:
connect DVD-ROM to an open connector on the secondary IDE BUS cable (not supplied with drive).

If DVD-ROM is to be slave on Primary BUS:
connect DVD-ROM to open connector on the primary IDE BUS cable (not supplied with drive).

 Installing BUS Cable
Figure 3.Installing BUS Cable

 

Power Cable - Connect an internal computer power supply cable to the power socket at the back of the DVD-ROM. One side of the plug has chamfered edges, so the power connector fits only one way. Push plug completely into the socket making sure the plug fits correctly. Installing Power Cable
Figure 4.Installing Power Cable

 

Audio Cable (optional) - If you have a sound card and speakers, and would like to play audio CDs on your computer, you will need to install a CD/DVD audio cable. Toshiba's CD-ROM/DVDs use a standard 4-pin audio cable that can be purchased from most local computer suppliers. The sound cable connects to your sound card at one end and the other end connects to the digital audio connector at the left rear of the DVD (see DVD Back Panel photo for location). Refer to the instructions that came with your sound card for details on any sound-driver software required.

Installing Audio Cable
Figure 5.Installing Audio Cable

top of page

Completing Installation

After you have connected all the necessary cables, push the DVD-ROM completely into the computer’s drive slot. Mount drive per your computer’s instructions. The screw length should not exceed 3±0.5mm (measured from outside surface of side or bottom of DVD-ROM to tip of screw). Replace computer cover and all outer screws.

Mounting Illustration

Figure 6.Mounting Illustration

Software Driver -  Toshiba’s DVD-ROM Drive is "plug n’ play". In Windows, when you apply power to your computer and boot-up, the system will recognize new hardware, and begin installing Window’s ATAPI driver. If you prefer using DOS,  download the ATAPI driver from our web site.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement