Back
to Contents Page
Toshiba SD-M1212 DVD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Lasers |
Regulatory
General
| Interface |
ATAPI |
| Compatible DVD-ROM Standards |
|
DVD
|
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18)
DVD (Read) |
CD
|
CD-DA
CD-ROM
CD-I Bridge (Photo-CD, Video CD
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
CD-MINI
CD-TEXT
CD+(E)G
CD-ROM-XA
CD-I
CD-R (Read)
CD-RW (Read) |
| Storage Capacities |
|
DVD
|
4.377GB (DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18) |
CD
|
656.5MB (mode 1)
748.8MB (mode 2) |
top of page
Performance
| Rotational Speed |
|
DVD-ROM (2.5X - 6X)
|
3,500rpm |
DVD-R (2X)
|
1,100 - 2,800rpm |
CD-ROM (14X - 32X)
|
6,900rpm |
CD-RW (8.6X - 20X)
|
4,300rpm |
CD Audio/Video (4X - 5.7X)
|
1,200 - 2,000rpm |
| Data Transfer Rate |
|
Sustained Rate
|
|
DVD
|
3,366 - 8,112 KBytes/s |
CD (mode 1)
|
2,069 - 4,800 KBytes/s |
CD (mode 2)
|
2,360 - 5,475 KBytes/s |
Burst Rate
|
16.7 Mbyte/s |
| Access Time |
|
DVD
|
110ms |
CD
|
85ms |
| Data Error Rate |
|
DVD
|
10-15 Max |
CD
|
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
| Spin-up Time |
|
DVD
|
1.4s |
CD
|
3.1s |
| Memory Buffer |
256Kbytes |
top of page
Reliability
| MTBF |
100,000 hours |
Power ON Hours
|
5,436 hours/year |
ON/OFF Cycles
|
313 cycles/year |
Number of Access
|
600,000 accesses/year |
Operating Duty Cycle
|
20% of Power ON time (Reading/Seeking) |
| MTTR |
0.5 hours |
top of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Distortion |
0.04% Max. (at 1kHz w/20 kHz LPF) |
| Output Levels |
|
Headphone
|
0.52V (rms Typ) |
Line Out
|
0.75 V (rms Typ) |
top of page
Environmental
| Ambient Temperature |
|
Operating
|
5° to 50° C (41° to 122° F) |
Storage
|
-10° to 60° C (14° to 140° F) |
Shipping
|
-40° to 65° C (-40° to 149° F) |
| Temperature Gradient |
|
Operating
|
11° C /hour (max) |
Storage/Shipping
|
20° C /hour (max) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage/Shipping
|
5% to 95% (wet bulb 27° C max) |
| Vibration |
|
Operating
|
no hard error: 5 to 500 Hz 2.45 m/s2 [0.25G] (O-P)
|
Non-operating
|
no damage: 5 - 10Hz 5mm (P-P)
10 - 500Hz 9.8m/s2 [1G] (O-P) |
| Shock (Non-operating) |
490 m/s2 [50G] (Half sine wave 11ms) |
| Acoustical Noise |
<45dB |
top of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
|
+5V |
+12V |
Standby
|
80mA |
1mA |
Sleep
|
50mA |
1mA |
Idle
|
430mA (DVD)/400mA (CD) |
160mA |
Random Access (average)
|
600mA (DVD)/500mA (CD) |
190mA(DVD)/630mA(CD) |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
1.87 lbs (0.85kg) |
top of page
Connectors
| DC input |
AMP 1-480424-0 |
| IDE Interface Connector |
40 Pin ATAPI Standard |
| Analog Audio Line Output Connector |
4 Pin ATAPI Standard |
Lasers
| CD Laser |
|
Type
|
Semiconductor Laser and 3-beam System |
Wave Length
|
770 - 795 nm |
| DVD Laser |
|
Type
|
Semiconductor Laser and 1-beam System |
Wave Length
|
650 nm |
top of page
Regulatory
The SD-M1212 DVD-ROM has been
certified by the following regulatory agencies:
- UL
- CSA
- TUV (pending)
- FCC Class B
- CE
- CB
- DHHS
|
top of
page
|