Back to Contents Page
Toshiba SD-M1401 DVD-ROM
Introduction
General Features | Drive Speed |
BUS Interface |
Disc Formats |
Front Panel
General Features
| Tray Loading Mechanism |
|
3-way Disc Eject (eject button, software, emergency eject hole) |
| Average Access Time |
CD:
|
85ms |
DVD: |
105ms |
| DAE (Digital
Audio Extraction) Audio Capability |
| MPC3 Compatibility |
| Headphone Output Volume Control |
| Multi-Read Capability |
| Regionalization (RPC2 compliance) (DVD) |
Drive Speed
| DVD |
4.1X - 10X |
| CD |
17.2X - 40X |
top of page
BUS Interface
SCSI
Types of Disc Formats Supported
DVD:
CD:
top of page
Front Panel
This DVD-ROM drive should be used only in its current hardware and
software configuration.
Figure 1. SD-M1401 DVD-ROM Front Panel

|
Eject Button |
The EJECT button is used to open the
disc tray so you can install or remove a disc. |
| Busy Indicator |
When you install a disc into the
DVD-ROM drive, the BUSY light flashes slowly as it attempts to locate the disc. One of the
following will occur:
- BUSY light goes out.
The DVD-ROM drive is ready to read data from the disc.
- BUSY light flashes slowly.
The disc may be dirty.
- BUSY light remains ON.
The DVD-ROM is accessing data.
- BUSY light remains ON indefinitely.
The DVD-ROM is experiencing an error
|
Emergency Eject Hole |
The emergency eject hole is to be used only when the DVD tray will not
open when EJECT button is pressed. |
|
DVD Tray |
Insert DVD Disc in tray. |
top of page
|