|
layout.gif
|
|
|
Back to Contents Page
Toshiba SD-M1401 DVD-ROM
Specifications
General
| Performance | Reliability
| Environmental | Power
| Physical | Connectors
| Lasers | Regulatory
General
|
Interface |
SCSI |
|
Compatible DVD-ROM Standards: |
|
DVD
|
DVD-R
(Read)
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18) |
CD
|
CD-DA
CD-ROM
CD-I Bridge (Photo-CD, Video CD
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
CD-MINI
CD-TEXT
CD+(E)G
CD-ROM-XA
CD-I
CD-R (Read)
CD-RW (Read) |
|
Storage
Capacities |
|
DVD
|
4.377GB
(DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18) |
CD
|
656.5MB
(mode 1)
748.8MB (mode 2) |
top
of page
Performance
| Rotational
Speed |
|
DVD
(4.1X - 10X)
|
5,800rpm |
DVD-R
(2X)
|
1,100
- 2,800rpm |
CD-ROM,
CD-R (17.2X - 40X)
|
8,500rpm |
CD-RW
(8.6X - 20X)
|
4,300rpm |
CD
Audio/Video
(4X - 5.7X)
|
1,200
- 2,000rpm |
| Data
Transfer Rate |
|
Sustained
Rate
|
|
DVD
|
5,540
- 13,500 KBytes/s |
CD
(mode 1)
|
2,595
- 6,000 KBytes/s |
CD
(mode 2)
|
2,959
- 6,843 KBytes/s |
Burst
(SCSI Interface)
|
|
Sync
|
20
MByte/s |
Async
|
5
Mbyte/s |
| Access
Time |
|
DVD
|
105ms |
CD
|
85ms |
| Data Error Rate |
|
DVD/p>
|
10-15 Max |
CD
|
10-15 Max (Mode
1)
10-12 Max (Mode 2) |
| Spin up Time |
|
DVD
|
1.5s |
CD
|
1.4s |
| Memory Buffer |
128Kbytes |
top
of page
Reliability
| MTBF |
100,000
hours |
Power
ON Hours
|
5,436
hours/year |
ON/OFF
Cycles
|
313
cycles/year |
Number
of Access
|
600,000
accesses/year |
Operating
Duty Cycle
|
20%
of Power ON time (Reading/Seeking) |
| MTTR |
0.5
hours |
top
of page
Audio
| Number
of Channels |
2 |
| Frequency
Response |
20Hz
to 20,000 Hz |
| Distortion |
80dB
(at 1kHz JIS A-weighted) |
| Output
Levels |
|
Headphones
|
0.72V
(rms Typ) |
Line
Out
|
0.83
V (rms Typ) |
top
of page
Environmental
| Ambient
Temperature |
|
Operating
|
5°
to 50° C (41° to 122° F) |
Storage
|
-10°
to 60° C (14° to 140° F) |
Shipping
|
-40°
to 65° C (-40° to 149° F) |
| Temperature
Gradient |
|
Operating
|
11°
C /hour (max) |
Storage/Shipping
|
20°
C /hour (max) |
| Relative
Humidity |
|
Operating
|
8%
to 80% (wet bulb 27° C max) |
Storage/Shipping
|
5%
to 95% |
| Vibration |
|
Operating
|
no hard error: 10 to 500 Hz 2.45 m/s2 [0.25G]
(O-P) |
Non-operating
|
no
damage: 5 - 10Hz 5mm (P-P)
10 - 500Hz 9.8m/s2 [1G] (O-P) |
| Shock
(Non-operating) |
490
m/s2 [50G] (Half sine wave 11ms) |
| Acoustical
Noise |
<45dB |
top
of page
Power
| DC
Voltage and Current Requirements |
5V ±5%,
12V ±5% |
|
+5V |
+12V |
| Idle
(Laser ON, Motor ON) |
420mA
(DVD)
410mA
(CD)
|
90mA
(DVD)
110mA
(CD)
|
| Continuous
Read (Data/Audio) |
610mA (DVD)
570mA
(CD)
|
320mA (DVD)
630mA
(CD)
|
| Standby
(Laser OFF, Motor OFF) |
160mA (DVD/CD)
|
3mA (DVD/CD)
|
| Random
Access (average) |
560mA (DVD)
530mA
(CD)
|
370mA (DVD)
680mA
(CD)
|
Physical
| Height |
1.6"
(41.5mm) |
| Width |
5.7"
(146mm) |
| Depth |
7.6"
(193mm) |
| Weight |
2.09
lbs (0.95kg) |
top
of page
Connectors
| DC
input |
AMP
1-480424-0 or equivalent |
| IDE
Interface Connector |
50
Pin SCSI (core type) |
| Analog
Audio Line Output Connector |
3
Pin Audio Connector |
Lasers
| CD
Laser |
|
Type
|
Semiconductor
Laser and 3-beam System |
Wave
Length
|
770
- 795 nm |
| DVD
Laser |
|
Type
|
Semiconductor
Laser and 1-beam System |
| Wave
Length |
650
nm |
top
of page
Regulatory
The
SD-M1401 DVD-ROM has been certified by the following regulatory
agencies:
- UL
- CSA
- TUV
- FCC
Class B
- CE
- CB
- DHHS
|
top
of page
| |
|