|
layout.gif
|
|
|
Back to Contents Page
Toshiba SD-M1402 DVD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Lasers |
Regulatory
General
| Interface |
ATAPI |
|
Compatible DVD-ROM Standards |
|
DVD
|
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18)
DVD (Read) |
CD
|
CD-DA
CD-ROM
CD-I Bridge (Photo-CD, Video CD)
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
CD-MINI
CD-TEXT
CD+(E)G
CD-ROM-XA
CD-I
CD-R (Read)
CD-RW (Read) |
| Storage Capacities |
|
DVD
|
4.377GB (DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18) |
CD
|
656.5MB (mode 1)
748.8MB (mode 2) |
top of page
Performance
| Rotational Speed |
|
|
|
DVD-ROM
(5X - 12X) single layer (4.1X - 10X) dual layer
|
6,900rpm
6,300rpm
|
|
|
DVD-R (2X)
|
1,100 - 2,800rpm |
|
|
CD-ROM, CD-R
(17.2X - 40X)
|
8,500rpm |
|
|
CD-RW
(8.6X - 20X)
|
4,300rpm |
|
CD-DA Transfer
(8.6X)
|
1,800 - 4,300rpm |
|
|
CD Audio/Video
(4X - 5.7X)
|
1,200 - 2,000rpm |
| Data Transfer Rate |
|
Sustained
Rate
|
|
DVD
CD (mode 1) CD (mode 2)
|
6,750 - 16,200 KBytes/s
2,595 - 6,000 KBytes/s
2,959 - 6,843 KBytes/s |
Burst Rate
|
16.7 Mbyte/s |
| Access Time |
|
DVD
|
95ms |
CD
|
80ms |
| Data Error Rate |
|
DVD
|
10-15 Max |
CD
|
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
|
Spin-up Time |
|
DVD CD
|
1.5s 1.4s |
|
Memory Buffer |
128Kbytes |
top of page
Reliability
| MTBF |
100,000 hours |
Power ON Hours
|
5,436 hours/year |
ON/OFF Cycles
|
313 cycles/year |
Number of Access
|
600,000 accesses/year |
Operating Duty Cycle
|
20% of Power ON time (Reading/Seeking) |
| MTTR |
0.5 hours |
top of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Distortion |
-80 dB (at 1kHz JIS A-weighted) |
| Output Levels |
|
Headphone Analog Line
Out Digital Line Out
|
0.72V (rms Typ)
0.83 V (rms Typ) 0.65 V (p-p) |
top of page
Environmental
| Ambient Temperature |
|
Operating
|
5° to 50° C (41° to 122° F) |
Storage
|
-10° to 60° C (14° to 140° F) |
Shipping
|
-40° to 65° C (-40° to 149° F) |
| Temperature Gradient |
|
Operating
|
11° C /hour (max) |
Storage/Shipping
|
20° C /hour (max) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage/Shipping
|
5% to 95% (wet bulb 27° C max) |
| Vibration |
|
Operating
|
no hard error: 10 to 500 Hz 2.45 m/s2 [0.25G] (O-P)
(excludes resonance point)
|
Non-operating
|
no damage: 5 - 10Hz 5mm (P-P)
10 - 500Hz 9.8m/s2 [1G] (O-P) |
| Shock (Non-operating) |
490 m/s2 [50G] (Half sine wave 11ms) |
| Acoustical Noise |
45dB (IEC 179 A-weighted at 1m) |
top of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
|
+5V |
+12V |
Standby
|
110mA |
2mA |
Sleep
|
80mA |
2mA |
Idle
|
420mA(DVD) 410mA (CD)
|
130mA(DVD) 150mA (CD)
|
Random Access (average)
|
590mA (DVD)
530mA (CD)
|
510mA (DVD)
730mA (CD)
|
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
2.09 lbs (0.95kg) |
top of page
Connectors
| DC input |
AMP 1-480424-0 |
| IDE Interface Connector |
40 Pin ATAPI Standard |
| Analog Audio Line Output Connector |
4 Pin ATAPI Standard |
Lasers
| CD Laser |
|
Type
|
Semiconductor Laser and 3-beam System |
Wave Length
|
770 - 795 nm |
| DVD Laser |
|
Type
|
Semiconductor Laser and 1-beam System |
Wave Length
|
770 - 650 nm |
Regulatory
|
The SD-M1402 DVD-ROM has been certified by the following regulatory agencies: |
UL
CSA
TUV
CE
CB
DHHS
|
top of page |
|
|