|
layout.gif
|
|
Back to Contents Page
Toshiba SD-M1502 DVD-ROM
Introduction
General Features |
Drive Speed | BUS
Interface | Disc Formats |
Front Panel
General Features
|
Tray Loading Mechanism |
|
3-way Disc Eject (eject button, software, emergency eject hole) |
|
Average Access Time |
CD:
DVD:
|
95ms
115ms |
|
DAE (Digital Audio Extraction) Audio Capability |
|
MPC3 Compatibility |
|
Multi-Read Capability |
|
Regionalization (RPC2 compliance) (DVD) |
Drive Speed
| DVD |
16X SINGLE
LAYER 10X DUAL LAYER
|
| CD |
48X |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported
DVD:
CD:
- CD-DA
- CD+(E)G
- CD-MIDI
- CD-TEXT
- CD-ROM
- CD-ROM-XA
-
CD-I Bridge (Photo-CD, Video CD)
- CD-I
- Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
- CD-R (Read)
- CD-RW (Read)
top of page
Front Panel
This DVD-ROM drive should be used only in its current hardware and software configuration.
|

Figure 1 - SD-M1502 DVD-ROM Front Panel |
|
Eject Button |
The EJECT button is used to open the disc tray so you can install or remove a disc.
|
Busy Indicator |
When you install a disc into the
DVD-ROM drive, the BUSY light flashes slowly as it attempts to locate the disc. One of the
following will occur:
- BUSY light goes out. The DVD-ROM drive
is ready to read data from the disc.
- BUSY light flashes slowly. The disc
may be dirty.
- BUSY light remains ON. The DVD-ROM is
accessing data.
- BUSY light remains ON indefinitely.
The DVD-ROM is experiencing an error
|
Emergency Eject
Hole |
The emergency eject hole is to be
used only when the DVD tray will not open when EJECT button is pressed.
|
| DVD
Tray |
Insert DVD Disc in tray. |
top
of page
|
|
|