Back
to Contents Page
Toshiba SD-C2402 DVD-ROM
Introduction
General Features
| Drive Speed
| BUS Interface
| Disc Formats
| Front Panel
General Features
| 100ms Average Access Time (DVD) |
| Multimedia PC-3 Spec Compliant |
| RPC2 Compliant |
| Drawer Type Manual Load/ Electrical
Release |
| 8x sampling
& digital filter for CD-Audio |
| CD-R and CD-RW Compatible |
Drive Speed
top
of page
BUS Interface
ATAPI
Types of Disc Formats Supported
| DVD |
|
DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18) |
|
DVD-R (read,
single border) |
| CD |
|
CD-DA |
CD-I |
CD-R (read) |
|
CD+(E)G |
CD-TEXT |
Multisession
CD (Photo-CD, CD-EXTRA, CD-R, CD-RW) |
|
CD-MIDI |
CD-ROM XA |
CD-I Bridge
(Photo-CD, Video-CD) |
|
CD-ROM |
CD-RW (read) |
|
|
top of page
Front Panel
Figure 1.SD-C2402 DVD-ROM Front Panel

Eject
Button
|
The EJECT button is
used to open the disc tray so you can install or remove a disc. |
Busy
Indicator |
When you install a disc into the
DVD-ROM drive, the BUSY light flashes slowly as it attempts to locate the disc. One of the
following will occur:
- BUSY light goes out. The DVD-ROM drive is ready to read data from the disc.
- BUSY light flashes slowly. The disc may be dirty.
- BUSY light remains ON. The DVD-ROM is accessing data.
- BUSY light remains ON indefinitely. The DVD-ROM is experiencing an error.
|
Emergency
Eject Hole |
The emergency eject hole is to be
used only when the DVD tray will not open when EJECT button is pressed. |
| DVD
Tray |
Insert DVD Disc in tray. |
top
of page
|