layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-C2402 DVD-ROM
Regulatory

UL Listing | CB Listing | CE Compliance | CSA ComplianceTUV Certification | EMI Registered | Class 1 Laser  | DHHS


UL Listing

UL 1950

top of page

CB Listing

This equipment has been tested according to standard IEC 950 (1991) Second Edition with Amendments 1,2,3 and 4. An additional evaluation was conducted according to IEC 825-1, First Edition (1993).

EMKO-TSE (74-SEC) 207/98; EN60950 (1992) with Amendments 1, 2, 3 and 4 with National Differences as specified in the CB Test Report.

top of page

CE Compliance

This product is carrying the CE-Mark in accordance to the related European Directives.

  • EMC Immunity  
EN50082-1 1997 (Residential, commercial & light industry)
EN6100-4-2+A1 1995+1998 (CD: 4kV, ID: 4kV, AD: 8kV
EN61000-4-3 1996 (3 V/m, 80-1000MHz, 1kHz 80% AM)
ENV50204 1995 (3 V/m, 895-905MHz, 200Hz 50% PM)
EN61000-4-4 1995 (AC-line: 1kV, f: 5kHz, Polarity: ±)
EN61000-4-5 1995  (AC-line: 1kV, 2 kV, Polarity: ±)
EN61000-4-6 1996 (3V, 0.15-80MHz, 80% AM)
EN61000-4-8 1993 (3 A/m, 50Hz)
  • EMC Emission
EN55022+A2 1995+1997 (Class B)
EN55081-1 1992 (Residential, commercial & light industry)

top of page

CSA Listing 

CAN/CSA-22.2 NO. 950

TUV Certified

Tested in accordance to:

EN60950: 1992+A1+A2+A3+A4+A11
EN60825:  1: 1994+A11

top of page

EMI Registered

Registered under paragraph 1 of Article 11 of the Electromagnetic Compatibility Control Regulation.
-98-TRL-7579

Class 1 Laser Product

This appliance contains a laser system and is classified as a "CLASS 1 LASER PRODUCT".

top of page

Department of Health & Human Services (DHHS)

The SD-C2402 has been approved by DHHS, per the Health and Safety act of 1968 (Title 21, code of Federal Regulations, Subchapter J) as they pertain to laser products.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement