Back
to Contents Page
Toshiba SD-C2402 DVD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors
General
| Interface |
ATAPI |
| Compatible
CD-ROM Standards |
CD-DA,
CD-ROM, CD-TEXT, CD+(E)G, CD-MIDI
CD-ROM-XA, CD-I,
CD-R(read), CD-RW (read),
Multi-session CD (Photo-CD, CD-EXTRA, CD-R, CD-RW), CD-I Bridge
(Photo-CD, Video-CD)
|
| Compatible
DVD-ROM Standards |
DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18),
DVD-R
(read, single border)
|
top of
page
Performance
| User Data Capacity |
DVD-5: 4.377GB
DVD-9: 7.959GB
DVD-10: 8.754GB
DVD-18: 15.917GB
CD (mode 1): 656.5MB
CD (mode 2): 748.8MB |
| User Data Blocks |
DVD: 2,048 Byte/block
CD (mode 1): 2,048 Byte/block
CD (mode 2): 2,336 Byte/block |
| Data Transfer Rate |
DVD single layer (3.3X - 8X):
4,463 - 10,820 KBytes/s
DVD dual layer (2.5X - 6X):
3,380 - 8,112 KBytes/s
DVD-Video (CSS disc) (1.6X - 2.4X):
2,163 - 3,245 KBytes/s
CD (10.3X - 24X):
1,552 - 3,600 KBytes/s (mode 1)
1,769 - 4,104 KBytes/s (mode 2)
|
| Rotational Speed |
DVD single layer (3.3X - 8X): 4,670rpm
DVD dual layer (2.5X - 6X):
3,792rpm
DVD-Video (CSS disc) (1.6X - 2.4X): 1,377 - 2,222rpm
CD (10.3X -24X): 5,100rpm
|
| IDE Interface Burst Transfer Rates |
16.7 MBytes/s
16.7 Multi-word DMA
33.3 Ultra DMA |
| Access Time |
DVD: 100ms
CD: 95ms (10.3X - 24X) |
| Memory Buffer |
128Kbytes |
top of
page
Reliability
| MTBF |
60,000
hours |
User Error
Rates
(with up to 5 retries and layered ECC on) |
|
| DVD
Hard Error Rate: |
10-15
max |
| CD Hard Error Rate: mode 1 |
10-15
max |
| CD
Hard Error Rate: mode 2 |
10-12
max |
|
Seek Error Rate (allowing 10 retries) |
10-6
max |
top of
page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Distortion |
0.04% Max. (at 1kHz weighted 20 kHz LPF) |
| Output Levels |
0.8 V (rms Typ) ±1 dB |
top of
page
Environmental
| Ambient Temperature |
|
Operating
|
41° to 122° F (5° to 50° C ) |
Storage
|
-4° to 149° F (-20° to 65° C) |
Shipping
|
-40° to 149° F (-40° to 65° C) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage/Shipping
|
5% to 95% |
| Acoustical Noise |
42dB |
top of
page
Power
| DC Voltage and Current Requirements |
5V
±5% (operating) ±5% (start-up) |
Physical
| Height |
5.04"
(128mm) |
| Width |
0.5"
(12.7mm) |
| Depth |
4.96"
(126.1mm) |
| Weight |
9.35 ounces
(0.265kg) |
top of page
Connectors
| IDE Interface Connector |
50 Pin ATAPI |
top of page
|