Back to Contents Page
Toshiba SD-C2402 DVD-ROM User's Guide
Using the
DVD-ROM Drive
Drive Operation | Usage Guidelines | Emergency Ejection | Cleaning DVD | Cleaning
Drive
Drive Operation
Inserting a DVD - Horizontally or
Vertically
To insert a DVD in a
DVD-ROM drive that is mounted horizontally, perform the following steps:
Figure 1. Inserting DVD

- Open the DVD Loading tray by pressing the Eject Button and pulling out the tray.
- Place DVD disc into DVD Loading tray, and lightly press down on the inner portion of the
DVD disc.
- Gently close the disc tray.
Removing a DVD
To remove a DVD disc from the DVD-ROM drive, perform the following steps:
- Open the DVD Loading tray by pressing the Eject Button, and pulling tray out.
- Grasp DVD disc by outer edge, and lift out of loading tray.
- Gently close the disc tray.
top of page
Usage Guidelines
Keep the disc tray closed when not using the DVD-ROM drive.
Do not press down on the disc tray when opening or closing it.
Do not place objects on the disc tray.
Never use a damaged, broken, or deformed disc.
Do not press the Eject button while the computer is accessing the disc.
 |
NOTE: High-speed drives spin the
disc at a high rotational speed. If a DVD has printing on only half of the disc, or if
there is a slight imbalance in the DVD, the imbalance is greatly magnified by the high
speed, causing the drive to vibrate or produce a fan-like noise. These effects are
inherent in the high-speed technology and do not indicate a problem with the drive. |
top of page
Emergency Ejection
 |
CAUTION: The
following procedure is intended only as a last resort when pressing the eject button fails
to open the DVD tray. |
Note: Turn computer power OFF by properly shutting down system.
- Insert a solid bar (i.e. large paper clip) into Emergency Eject hole and push in as
shown in the picture below.
- DVD tray will open/eject.
- Pull tray out.
Figure
2. Using Emergency Eject

This procedure cannot be repeated without cycling the DVD-ROMs
(computer's) power.
After the media is removed and the loading tray is closed, the tray will not reopen
without first turning the power ON/OFF.
 |
NOTE: Use a bar that is less
than 1.0 mm in diameter.
Do not insert more than 15mm in depth.
Inserting more than 15mm may damage the DVD-ROM drive. |
top of page
Cleaning the DVD
Try to avoid touching the read area (underside) of the disc as dirt and
smears will degrade the disc accessing speed.
If the disc becomes dirty wipe it with a damp soft cloth. Avoid cleaning in a circular
motion, but rather from the inner side outward.
Cleaning the Drive
Toshiba does not recommend cleaning the drive.
top of page
|