|
layout.gif
|
|
Back to Contents Page
Toshiba SD-M1612 DVD-ROM
Drive
Connectors
|

Figure
1 - SD-M1612 DVD-ROM Rear Panel - Connectors
|
|
Power Connector |
Power is supplied to your DVD-ROM by the connection
with your computer's +12V/+5V power cable to the power socket at the back of drive. One
side of the plug has chamfered edges, so the power connector fits only one way.
|
 |
CAUTION: Severe damage to the DVD-ROM circuits
may occur if power cable is plugged in upside-down with power ON. |
| Audio Connectors |
Supplies Analog and Digital sound to your system. |
| ATAPI Connector |
The
SD-M1612 DVD-ROM is connected to your computer
system through the ATAPI connector. |
Table 1. Interface Pin Assignments
INTERFACE PIN ASSIGNMENT |
| PIN NO. |
I/O |
SIGNAL
NAME |
HOST
SIGNAL NAME |
PIN NO. |
I/O |
SIGNAL
NAME |
HOST
SIGNAL NAME |
| 1 |
I |
Reset |
Host Reset |
21 |
O |
HDRQ |
DMA Request |
| 2 |
- |
GND |
|
22 |
- |
GND |
|
| 3 |
I/O |
HD7 |
Host Data Bus BIT
7 |
23 |
I |
HWR-,STOP |
Host I/O Write |
| 4 |
I/O |
HD8 |
Host Data Bus BIT
8 |
24 |
- |
GND |
|
| 5 |
I/O |
HD6 |
Host Data Bus BIT
6 |
25 |
I |
HRD-,
HDMARDY-
HSTROBE
|
Host I/O Read |
| 6 |
I/O |
HD9 |
Host Data Bus BIT
9 |
26 |
- |
GND |
|
| 7 |
I/O |
HD5 |
Host Data Bus BIT
5 |
27 |
O |
IORDY,
DDMARDY-
DSTROBE |
I/O Channel Ready |
| 8 |
I/O |
HD10 |
Host Data Bus Bit
10 |
28 |
- |
CSEL |
Cable Select |
| 9 |
I/O |
HD4 |
Host Data Bus BIT
4 |
29 |
I |
HDAK- |
DMA Acknowledge |
| 10 |
I/O |
HD11 |
Host Data Bus BIT
11 |
30 |
- |
GND |
|
| 11 |
I/O |
HD3 |
Host Data Bus BIT
3 |
31 |
O |
INTRQ |
Host Interrupt
Request |
| 12 |
I/O |
HD12 |
Host Data Bus BIT
12 |
32 |
O |
IOCS16- |
Host 16 BIT I/O |
| 13 |
I/O |
HD2 |
Host Data Bus BIT
2 |
33 |
I |
HA1 |
Host Address Bus
BIT 1 |
| 14 |
I/O |
HD13 |
Host Data Bus BIT
13 |
34 |
I/O |
PDIAG- |
Passed
Diagnostics |
| 15 |
I/O |
HD1 |
Host Data Bus BIT
1 |
35 |
I |
HA0 |
Host Address Bus
BIT 0 |
| 16 |
I/O |
HD14 |
Host Data Bus BIT
14 |
36 |
I |
HA2 |
Host Address Bus
BIT 2 |
| 17 |
I/O |
HD0 |
Host Data Bus BIT
0 |
37 |
I |
HCS1- |
Host CHIP Select
0 |
| 18 |
I/O |
HD15 |
Host Data Bus BIT
15 |
38 |
I |
HCS3- |
Host CHIP Select
1 |
| 19 |
- |
GND |
|
39 |
I/O |
DASP- |
Drive
Active/Drive 1 Present |
| 20 |
- |
(KEYPIN) |
|
40 |
- |
GND |
|
top of page
| |