|
layout.gif
|
|
Back to Contents Page
Toshiba SD-M1712 DVD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Lasers |
Regulatory
General
| Interface |
ATAPI |
|
Compatible DVD-ROM Standards |
|
DVD
|
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18)
DVD-R, DVD-RW, DVD-RAM |
CD
|
CD-DA
CD-ROM
CD-I Bridge (Photo-CD, Video CD)
Multi-session (Photo-CD, CD Extra, CD-RW, CD-R)
CD-MINI
CD-TEXT
CD+(E)G
CD-ROM-XA
CD-I
CD-R (Read)
CD-RW (Read) |
| Storage Capacities |
|
DVD
|
4.377GB (DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18)
3.679GB (DVD-R, Ver. 1.0)
4.377GB (DVD-R, Ver. 2.0)
2.324GB (DVD-RAM, Ver 1.0)
4.377GB (DVD-RAM, Ver 2.1) |
CD
|
656.5MB (mode 1)
748.8MB (mode 2) |
top of page
Performance
| Rotational Speed |
|
|
|
DVD-ROM
(6.0X - 16X) single layer (4.1X - 10X) dual layer
|
9,200rpm
6,300rpm
|
|
|
DVD-R (Ver 2.0),
DVD-RW
(2 - 4.8X)
DVD-R (Ver 1.0) (2 - 4.8X)
|
2,780rpm
3,200rpm |
|
|
DVD-RAM (Ver 1.0)
(2X)
DVD-RAM (Ver 2.1) (1X)
|
2,160
- 4,800rpm
2,160
- 4,800rpm |
|
|
DVD-Video CSS-disc
(2 - 4.8X)
|
2,780rpm |
|
|
CD-ROM, CD-R,
CD-RW
(20.7X - 48X)
|
9,500rpm |
|
CD-DA Transfer
(14 - 32X)
|
1,800 - 4,300rpm |
|
|
CD-DA/Video CD
(4X - 7.8X)
|
1,200 - 2,000rpm |
| Data Transfer Rate |
|
|
|
Sustained Rate
|
|
|
|
DVD
|
8,910 - 21,600 KBytes/s |
|
|
DVD Dual Layer
|
5,540 - 13,500 KBytes/s |
|
|
DVD-Video
|
2,704 - 6,536 KBytes/s |
|
|
DVD-R, DVD-RW
|
2,704 - 6,536 KBytes/s |
|
|
DVD-RAM (Ver 1.0)
|
2,704 KBytes/s |
|
|
DVD-RAM (Ver 2.1)
|
2,704 KBytes/s |
|
|
CD (mode 1)
|
3,105 - 7,200 KBytes/s |
|
|
CD (mode 2)
|
3,541 - 8,212 KBytes/s |
|
Burst Rate
|
16.7 Mbyte/s (PIO Mode 4)
16.7 MByte/s (multiple word DMA transfer mode -2)
33.3 MByte/s (Ultra DMA) |
| Access Time (Random) |
|
DVD-ROM
DVD-RAM
CD
|
95ms
170ms
85ms |
| Data Error Rate |
|
DVD
CD
|
10-15 Max
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
|
Spin-up Time |
|
DVD
DVD-RAM (Ver 2.1)
DVD-RAM (Ver 1.0) CD
|
1.5s
Typ 1.5s Typ
1.9s Typ
1.4s Typ |
|
Memory Buffer |
192Kbytes |
top of page
Reliability
| MTBF |
100,000 hours |
Power ON Hours
|
5,436 hours/year |
ON/OFF Cycles
|
313 cycles/year |
Number of Access
|
600,000 accesses/year |
Operating Duty Cycle
|
20% of Power ON time (Reading/Seeking) |
| MTTR |
0.5 hours |
top of page
Audio
| Number of Channels |
2 |
| Frequency Response |
20Hz to 20,000 Hz |
| Distortion |
-80 dB (at 1kHz JIS A-weighted) |
| Output Levels |
|
Headphone Analog Line
Out Digital Line Out
|
1.0V (rms Typ)
0.87 V (rms Typ) 0.50 V (p-p) |
top of page
Environmental
| Ambient Temperature |
|
Operating
Storage
Shipping
|
5° to 50° C (41° to 122° F)
-10° to 60° C (14° to 140° F)
-40° to 65° C (-40° to 149° F) |
| Temperature Gradient |
|
Operating
Storage/Shipping
|
11° C /hour (max)
20° C /hour (max) |
| Relative Humidity |
|
Operating
Storage/Shipping
|
8% to 80%
5% to 95% (wet bulb 27° C max) |
| Vibration |
|
Operating
|
no hard error: 10 to 500 Hz 2.45 m/s2 [0.25G] (O-P)
(excludes resonance point)
|
Non-operating
|
no damage: 5 - 10Hz 5mm (P-P)
10 - 500Hz 9.8m/s2 [1G] (O-P) |
| Shock (Non-operating) |
490 m/s2 [50G] (Half sine wave 11ms) |
| Acoustical Noise |
42dB (IEC 179 A-weighted at 1m) |
top of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
|
+5V |
+12V |
Sleep
Standby
Idle
Random Access (average)
|
200mA
240mA
410mA (DVD) 430mA (CD)
660mA (DVD)
600mA (CD)
|
0mA
0mA
50mA (DVD) 50mA (CD)
730mA (DVD)
830mA (CD) |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
2.18 lbs (0.99kg) |
top of page
Connectors
| DC input |
AMP 1-480424-0 |
| IDE Interface Connector |
40 Pin ATAPI Standard |
| Analog Audio Line Output Connector |
4 Pin ATAPI Standard
(70066 Series, C Version) |
| Digital
Audio Line Output Connector |
2
Pin ATAPI Standard (70066 Series, C Version) |
Lasers
| CD Laser |
|
Type
Wave Length
|
Semiconductor Laser and 3-beam System
770 - 795 nm |
| DVD Laser |
|
Type
Wave Length
|
Semiconductor Laser and 1-beam System
770 - 650 nm |
Regulatory
|
The SD-M1712 DVD-ROM has been certified by the following regulatory agencies: |
UL
CSA
TUV
CE
CB
DHHS
BSMI
|
top of page |
|
|