Back
to Contents Page
Toshiba SD-R1102 CD-RW/DVD-ROM
Introduction
General Features | BUS Interface | Disc Format - Write | Disc
Format - Read | Front Panel
General Features
| CD-RW disc
write/rewrite at 2X, 4X and 8X |
| 3-way Disc Eject
(eject button, software, emergency eject hole) |
| Average
Random Access
Time |
CD:
|
110ms |
DVD-ROM:
|
150ms |
| Horizontal or
Vertical Mount |
| 2MB Buffer |
| Playback
interchangeability for CD-ROM and DVD-ROM discs |
| Regionalization
(RPC2 compliance) (DVD) |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported - Write
Applicable Write Format CD-R, CD-RW: Disc at once, Track at once,
Session at once, Packet write
Applicable Write disc CD-R, CD-RW: CD-DA, CD+(E)G, CD-MIDI,
CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-Cd, Video-CD), Multisession CD (Photo-CD,
CD-EXTRA)
top of page
Types of Disc Formats Supported - Read
DVD:
DVD-ROM
DVD-R (Playback only)
CD:
-
CD-DA, CD+(E)G, CD-MIDI,
CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD,
Video-CD), Multi-session (Photo-CD Disc, CD-Extra, CD-R,
CD-RW), CD-R (read), CD-RW (read)
top of page
Front Panel
Figure 1.SD-R1102 CD-RW/DVD-ROM Front Panel

Loading
Tray |
Load disc using tray. |
| LEDs |
The LED lights green or amber when
the drive is operating (LED is amber when drive is writing.) |
Load/Unload
Button |
The Load/Unload button is used to
open the disc tray so you can install or remove a disc. |
Emergency
Eject Hole |
The emergency eject hole is to be
used only when the Loading Tray will not open when Load/Unload button is pressed. |
top of page
|