|
layout.gif
|
|
|
|
Back
to Contents Page
Toshiba SD-R1102 CD-RW/DVD-ROM
Specifications
General
| Performance
| Reliability
| Environmental
| Power
| Physical
| Connectors
| Regulatory
General
| Interface: |
ATAPI |
Compatible CD-RW/DVD-ROM Standard - Write:
| Write
Formats - CD-R, CD-RW |
Disc
at once, Track at once, session at once, Packet
Write |
| Write
Disc - CD-R, CD-RW |
CD-DA,
CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA,
CD-I, CD-I BRIDGE (Photo-CD, Video-CD), Multisession
CD (Photo-CD, CD-Extra) |
Compatible
DVD-RAM Standard - Read:
|
DVD: |
DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18) |
|
|
DVD-R
(read) |
|
CD-ROM: |
CD-DA, CD+(E)G, CD-MIDI, CD-ROM, CD-ROM XA, CD-I,
CD-I Bridge (Photo-CD, Video-CD), Multi-session
(Photo CD Disc, CD-Extra, CD-R, CD-RW), CD-RW
(read), CD-R (read)
|
 |
Note:
All DVD/CD formats, except CD-Red Book (audio),
require additional application specific software
and/or hardware. The drive is capable of reading
these data formats. However, in order to run applications
that use these formats, you must first have
the required software and/or hardware. |
|
| Data
Disc Capacities |
|
DVD-ROM |
4.377GB
(DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18) |
|
CD |
656.5MB
(mode 1)
748.8MB (mode 2) |
|
top
of page
Performance
| Rotational
Speed: |
|
DVD-ROM
DVD-R
CD
CD Audio/Video
CD-RW
CD-R, CD-RW (write)
|
5,053rpm (8X)
1,100-2,800rpm (2X)
6,849rpm (32X)
2,000rpm (5.7X)
4,281rpm (20X)
1,700-3,960rpm (8X) |
| Transfer Rate |
|
DVD-ROM
CD-ROM
|
4,476-10,816KB/second
2,070-4,800KB/second (mode 1)
2,359-5,472KB/second (mode 2) |
| Random Access Time |
|
DVD-ROM
CD-ROM
|
150ms
110ms |
| Data Error Rate |
|
DVD-ROM
CD-ROM
|
10-15 Max
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
| Data Buffer |
2 Mbytes |
top
of page
Reliability
| MTBF |
100,000
hours |
|
Power
ON Hours |
5,436
hours/year |
|
ON/OFF
Cycles |
313
cycles/year |
|
Number
of Access |
600,000
accesses/year |
|
Operating
Duty Cycle |
20%
of Power ON time (Reading/Seeking)
2% of Power ON time (Writing/Seeking) |
| MTTR |
0.5
hours |
top
of page
Environmental
| Ambient Temperature |
|
Operating
Storage
Shipping
|
5° to 50° C (41° to 122° F)
-10° to 60° C (14° to 140°
F)
-40° to 65° C (-40° to 149°
F) |
| Temperature Gradient |
|
Operating
Storage/Shipping
|
11° C /hour (max)
20° C /hour (max) |
|
Relative Humidity |
|
Operating
Storage/Shipping
|
8%
to 80%
5% to 95% (wet bulb 279 C max) |
| Vibration |
|
Operating
(5 to 500 Hz) (read)
Operating (5 to 500Hz) (write)
Non-operating (10 to 500Hz)
Transporting (with packing) (10 to 25 Hz)
|
2.45 m/s2 (0.25G) (O-P)
2.45 m/s2 (0.25G) (O-P)
9.8 m/s2 (1.0G) (O-P)
9.8 m/s2 (1.0G) (O-P) |
|
Shock (Non-operating) |
490 m/s2 [50G] |
| Acoustical Noise |
42dB |
top
of page
Power
| DC
Voltage and Current Requirements |
5V,
12V ±5% |
Physical
| Height |
5.75" (146mm) |
| Width |
1.63" (41.5mm) |
| Depth |
7.60" (193mm) |
| Weight |
2.20lbs (1.00kg) |
top
of page
Connectors
| DC
input |
4-pin
Power Supply Connector |
| ATAPI
Interface Connector |
40
Pin I/F ATAPI Standard |
| Audio
Connectors |
4-pin
and 2-pin connector (use matching housing, Part No.
70066, made by Molex Corp, or equivalent) |
top
of page
Regulatory
The
SD-R1102 CD-RW/DVD-ROM has been certified by the following
regulatory agencies:
- UL
1950
- CSA
C22.2 No. 950
- TUV
(EN60950I)
- CE
standard
- DHHS
21 CFR Sub-Chapter J
- FDA
CFR21, EN60825
|
top
of page
|
|
|