layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-R1102 CD-RW/DVD-ROM User's Guide
Using the CD-RW/DVD-ROM Drive

Drive Operation | CD-RW SoftwareUsage Guidelines | Emergency Ejection | Handling Media | Cleaning Media


Drive Operation

Inserting a Disc - Horizontally

To insert a disc into a drive that is mounted horizontally, perform the following steps:

Figure 1.Inserting Disc

Inserting Disc

  1. Open the drive's Loading tray by pressing the Eject Button.
  2. Place disc or  into drive's Loading tray
  3. Press Eject button again or gently push on the open disc tray. Tray will automatically close.

Inserting a Disc - Vertically

To insert a disc in a drive that is mounted vertically, perform the following steps:

  1. Locate sliding disc holders (4 locations) on drive's Loading Tray.
  2. The vertical position of the drive (eject button up or down) determines which of these four sliding disc holders are used (see photo below). Position the disc behind 3 of the disc holders, two on bottom, and one on upper rear, closest to drive). Using all four holders may cause the disc to not set properly in tray.
  3. Slide the disc holders towards the center of tray using your finger, opened paper clip or the end of the emergency eject tool. The holder in the upper front side should be pulled away from the center of tray.
  4. Position the disc behind disc holders on upper and rear side of tray. Then put disc behind bottom front holder
  5. Check to see that all three disc holders are holding disc securely.
  6. Close the drive by gently pushing in the tray or pressing the eject button.

top of page

Figure 2.Inserting Disc Vertically

Inserting Disc Vertically

Removing a Disc

To remove a disc from the CD-RW/DVD-ROM drive, perform the following steps:

  1. Open the Loading Tray by pressing the Eject Button.
  2. Slide disc holders away from disc.
  3. Grasp disc by edges, and lift out of loading tray.
  4. Press Eject Button again to close Loading Tray.

top of page

CD-RW Software

When you purchase the SD-R1102 as a Kit, it will include VOB InstantCD/DVD software, which is used to create CDs.

top of page

Usage Guidelines

  • Keep the disc tray closed when not using the CD-RW/DVD-ROM Drive.

  • Do not press down on the disc tray when opening or closing it.

  • Do not place objects on the disc tray.

  • Never use a damaged, broken, or deformed disc.

  • Do not press the Open/Close button while the drive is playing a DVD movie or accessing a disc. To stop a DVD movie, click Stop button in the DVD player application program.

NOTE: NOTE: High-speed drives spin the disc at a high rotational speed. If a disc has printing on only half of the disc, or if there is a slight imbalance in the disc, the imbalance is greatly magnified by the high speed, causing the drive to vibrate or produce a fan-like noise. These effects are inherent in the high-speed technology and do not indicate a problem with the drive.

top of page


Emergency Ejection

caution! CAUTION: The following procedure is intended only as a last resort when pressing the eject button fails to open the Loading Tray.
  1. Turn computer power OFF by properly shutting down system.

  2. Insert the "Emergency Eject Tool", provided with your drive, into Emergency Eject hole until front bezel opens and inside tray rises. Pull tray out.

  3. If tray does not pull completely forward, use small end of "Emergency Eject Tool" to pull tray completely out. Note that tray must be in a "lifted" position clearing small tab on left side before tray can be pulled out.

Figure 3.Using Emergency Eject

Emergency Eject Image

top of page

Handling Media

DVD media is sensitive to dust and fingerprints. Carefully handle media by its edges only. If a DVD movie skips or hangs during playback, clean the media. Most DVD video playback issues are media-related and can be remedied by proper handling and care of media.

Cleaning Media

Try to avoid touching the read area (underside) of the disc as dirt and smears will degrade the disc accessing speed.
If the disc becomes dirty wipe it with a damp soft cloth. Avoid cleaning in a circular motion, but rather from the inner side outward.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement