|
layout.gif
|
|
|
Toshiba SD-R2002 CD-RW/DVD-ROM
Specifications
General
| Interface: |
ATAPI |
Compatible CD-RW/DVD-ROM Standard - Write:
|
Write
Formats - CD-R, CD-RW |
Disc
at once, Track at once, session at once, Packet
Write |
|
Write
Disc - CD-R, CD-RW |
CD-DA,
CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA,
MIXED MODE CD, CD-I, CD-I BRIDGE (Photo-CD, Video-CD),
Multisession CD (Photo-CD, CD-Extra) |
Compatible
DVD-ROM Standard - Read:
|
DVD: |
DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18) |
|
|
DVD-R
(read) |
|
CD-ROM: |
CD-DA, CD+(E)G, CD-MIDI, CD-ROM, CD-ROM XA, MIXED
MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD),
Multi-session (Photo CD Disc, CD-Extra, CD-R,
CD-RW), CD-RW (read), CD-R (read)
|
 |
Note:
All DVD/CD formats, except CD-Red Book (audio),
require additional application specific software
and/or hardware. The drive is capable of reading
these data formats. However, in order to run applications
that use these formats, you must first have
the required software and/or hardware. |
|
| Data
Disc Capacities |
|
DVD-ROM |
4.377GB
(DVD-5)
7.959GB (DVD-9)
8.754GB (DVD-10)
15.917GB (DVD-18)
3.678GB (DVD-R) |
|
CD |
656.5MB
(mode 1)
748.8MB (mode 2) |
|
top
of page
Performance
| Rotational
Speed: |
|
DVD-ROM
DVD-VIDEO
CD
CD-RW, Video-CD, CD-DA
CD-R (write)
CD-RW (write)
|
3,792rpm (2.5 - 6X)
1,377-2,222rpm (1.6-2.4X)
5,100rpm (24X)
1,200 - 2,000rpm (4 - 5.7X)
1,980rpm (4X)
1,980rpm (4X) |
| Transfer Rate |
|
DVD-ROM
DVD-VIDEO
CD-ROM
|
3,357 - 8,112KB/second (6X)
2,163 - 2,245KB/second (2.4X)
mode 1: 1,552 - 3,600KB/second (24X)
mode 2: 1,770 - 4,106KB/second (24X) |
| Access Time |
|
DVD-ROM
CD-ROM
|
140ms
120ms |
| Data Error Rate |
|
DVD-ROM
CD-ROM
|
10-15 Max
10-15 Max (Mode 1)
10-12 Max (Mode 2) |
| Data Buffer |
2 Mbytes |
top
of page
Reliability
| MTBF |
60,000
hours |
|
Power
ON Hours |
5,436
hours/year |
|
ON/OFF
Cycles |
313
cycles/year |
|
Number
of Access |
600,000
accesses/year |
|
Operating
Duty Cycle |
20%
of Power ON time (Reading/Seeking)
2% of Power ON time (Writing/Seeking) |
| MTTR |
0.5
hours |
top
of page
Environmental
| Ambient Temperature |
|
Operating
Storage
Shipping
|
41° to 113° F (5° to 45° C)
14° to 140° F (-10° to 60°
C)
-40° to 149° F (-40° to 65°
C) |
| Temperature Gradient |
|
Operating
Storage/Shipping
|
11° C /hour (max)
20° C /hour (max) |
|
Relative Humidity |
|
Operating
Storage/Shipping
|
8%
to 80%
5% to 95% (wet bulb 27° C max) |
| Vibration |
|
Operating
(5 to 500 Hz) (read)
Operating (5 to 500Hz) (write)
Non-operating (10 to 500Hz)
Transporting (with packing) (10 to 25 Hz)
|
2.45 m/s2 (0.25G) (O-P)
2.45 m/s2 (0.25G) (O-P)
9.8 m/s2 (1.0G) (O-P)
9.8 m/s2 (1.0G) (O-P) |
|
Shock (Non-operating) |
490 m/s2 [50G] |
| Acoustical Noise |
40dB |
top
of page
Power
| DC
Voltage and Current Requirements |
+5V
±5% (operating)
+5V ±8% (startup) |
Physical
| Height |
0.5" (12.7mm) |
| Width |
5.04" (128mm) |
| Depth |
4.96" (126.1mm) |
| Weight |
8.68oz (.246kg) |
top
of page
Connectors
| IDE
Interface Connector |
50-pin
ATAPI |
top
of page
Regulatory
The
SD-R2002 CD-RW/DVD-ROM has been certified by the following
regulatory agencies:
- UL
1950
- CSA
C22.2 No. 950
- TUV
(EN60950I)
- CE
standard
- DHHS
21 CFR Sub-Chapter J
- FDA
CFR21, EN60825
|
top
of page
| |
|