Back
to Contents Page
Toshiba SD-R2102 CD-RW/DVD-ROM
Introduction
General Features | BUS Interface | Disc Format - Write |
Disc
Format - Read | Front Panel
General Features
| CD-RW disc
write/rewrite at 4X and 8X |
| 3-way Disc Eject
(eject button, software, emergency eject hole) |
| Average Access
Time |
CD:
DVD-ROM:
|
120ms
140ms |
| Horizontal or
Vertical Mount |
| 2MB Buffer |
| Playback
interchangeability for CD-ROM and DVD-ROM discs |
| Regionalization
(RPC2 compliance) (DVD) |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported - Write
Applicable Write Format CD-R, CD-RW: Disc at once, Track at once,
Session at once, Packet write
Applicable Write disc CD-R, CD-RW: CD-DA, CD+(E)G, CD-MIDI,
CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multisession CD (Photo-CD,
CD-EXTRA, Portfolio)
top of page
Types of Disc Formats Supported - Read
|
DVD: |
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (Playback only), CPRM non-correspondence
|
| CD: |
CD-DA, CD+(E)G, CD-MIDI,
CD-TEXT, CD-ROM, CD-ROM XA, MIXED MOFE CD, CD-I, CD-I Bridge (Photo-CD,
Video-CD), Multi-session (Photo-CD Disc, CD-Extra,
Portfolio, CD-R, CD-RW), CD-R (read), CD-RW (read) |
top of page
Front Panel

Figure 1.SD-R2102 CD-RW/DVD-ROM Front Panel
Loading
Tray |
Load disc using tray. |
Busy
Indicator |
The LED lights green or amber when
the drive is operating (LED is amber when drive is writing.) |
| Eject
Button |
The Eject Button is used to
open the disc tray so you can install or remove a disc. |
Emergency
Eject Hole |
The emergency eject hole is to be
used only when the Loading Tray will not open when Eject Button is pressed. |
top of page
|