layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page

Troubleshooting: Toshiba SD-R2102 CD-RW/DVD-ROM User's Guide

Problem Solution
Disc tray cannot be opened
Drive is not recognized by system
  • Is the software driver loaded? On a step-by-step (F8) Boot of the system is the DVD-ROM recognized?
    (BIOS / DOS reports "device driver not found" or "no valid  drivers selected."). If not, Contact Technical Support.
  • Has the CD-RW/DVD-ROM software driver been corrupted by a virus. Run a Virus Scan program and repair if possible. Contact Technical Support if the Virus renders the CD-RW/DVD-ROM software drivers not useable.
Drive is not recognized by system during Boot process, but is recognized by the Operating System (i.e. Win 3.1, Win 95, Win 98, Win NT, etc.)
  • Is the CD-RW/DVD-ROM software driver loaded? On a step-by-step (F8) Boot of the system is the CD-RW/DVD-ROM recognized?
    (BIOS / DOS reports "device driver not found" or "no valid CD-RW/DVD-ROM drivers selected."). If not, Contact Technical Support.
  • Has the Windows CD-RW/DVD-ROM software driver program been corrupted by a virus. Run a Virus Scan program and repair if possible. Contact Technical Support if the Virus renders the software drivers not useable.
BUSY Indicator LED flashes slowly
  • The disc may be dirty. Clean it with a soft damp cloth. Avoid cleaning the disc using a circular motion. The disc should be wiped in a radial direction. That is, from the inner side outward.
  • The laser lens may have become cloudy or blocked by particulate matter. Please contact Technical Support.
BUSY Indicator LED is constantly ON
DVD-ROM can not play a DVD in the drive or certain types of CD media (i.e. CD-plus, etc.)
  • Is the CD-RW/DVD-ROM driver loaded
  • Is the DVD disc the correct format for the type of system that you are using? (i.e. on a PC an ISO9660 IBM compatible PC format as opposed to Apple/Mac HFS disc or UNIX disc formats which will not function).
  • Do you have the correct software applications program/drivers installed to run a DVD disc?
  • Has the Windows CD-RW/DVD-ROM software driver program been corrupted by a virus. Run a Virus Scan program and repair if possible. Contact Technical Support if the Virus renders the software drivers not useable.

top of page

Back to Contents Page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement