layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-R5002 DVD-R/-RW Combo Drive
Drive Connectors

Figure 1.SD-R5002 DVD-R/-RW Combo Drive Rear Panel - Connectors


Power
Connector
Power is supplied to your DVD-R/-RW Combo drive by the connection with your computer's +5V/+12V power cable to the power socket at the back of drive. One side of the plug has chamfered edges, so the power connector fits only one way.

 

caution CAUTION: Severe damage to the Drive circuits may occur if power cable is plugged in upside-down with power ON.

 

Audio
Connectors
Supplies Analog and Digital sound to your system.

 

ATAPI
Connector
The SD-R5002 DVD-R/-RW Combo drive is connected to your computer system through the ATAPI connector.
Mode Select
Jumper
The mode select jumpers are 6 straight angle pins located on the rear of the DVD-R/-RW Combo drive.
By placing a jumper on the pins, you can select the following functions: CL (CSEL), SL (Slave) or MA (Master). (see Setup for additional information).

top of page


Table 1.Interface Pin Assignments

INTERFACE PIN ASSIGNMENT

PIN NO. I/O SIGNAL NAME HOST SIGNAL NAME PIN NO. I/O SIGNAL NAME HOST SIGNAL NAME
1 I Reset Host Reset 21 O HDRQ DMA Request
2 - GND   22 - GND  
3 I/O HD7 Host Data Bus BIT 7 23 I HWR-,STOP Host I/O Write
4 I/O HD8 Host Data Bus BIT 8 24 - GND  
5 I/O HD6 Host Data Bus BIT 6 25 I HRD-, HDMARDY, -HSTROBE Host I/O Read
6 I/O HD9 Host Data Bus BIT 9 26 - GND  
7 I/O HD5 Host Data Bus BIT 5 27 O IORDY, DDMARDY,-DSTROBE I/O Channel Ready
8 I/O HD10 Host Data Bus Bit 10 28 - CSEL Cable Select
9 I/O HD4 Host Data Bus BIT 4 29 I HDAK- DMA Acknowledge
10 I/O HD11 Host Data Bus BIT 11 30 - GND  
11 I/O HD3 Host Data Bus BIT 3 31 O INTRQ Host Interrupt Request
12 I/O HD12 Host Data Bus BIT 12 32 O IOCS16- Host 16 BIT I/O
13 I/O HD2 Host Data Bus BIT 2 33 I HA1 Host Address Bus BIT 1
14 I/O HD13 Host Data Bus BIT 13 34 I/O PDIAG- Passed Diagnostics
15 I/O HD1 Host Data Bus BIT 1 35 I HA0 Host Address Bus BIT 0
16 I/O HD14 Host Data Bus BIT 14 36 I HA2 Host Address Bus BIT 2
17 I/O HD0 Host Data Bus BIT 0 37 I HCS1 Host CHIP Select 0
18 I/O HD15 Host Data Bus BIT 15 38 I HCS3 Host CHIP Select 1
19 - GND   39 I/O DASP- Drive Active/Drive 1 Present
20 - (KEYPIN)   40 - GND   

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement