layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba SD-R5002 DVD-R/-RW Combo Drive
Introduction

General Features | BUS Interface | Disc Format - Write | Disc Format - Read | Front Panel | System Requirements


General Features

Reads and records digital data on DVD-R/-RW and CD-R/-RW discs.
CD-R/-RW disc write/rewrite at 16X/10X
DVD-R/-RW disc write/rewrite at 2X/1X
3-way Disc Eject (eject button, software, emergency eject hole)
Average Random Access Time

CD:

110ms

DVD-ROM:

130ms
Horizontal or Vertical Mount
2,048KByte Buffer
Playback interchangeability for CD-ROM and DVD-ROM discs
Regionalization (RPC2 compliance) (DVD)

top of page

BUS Interface

ATAPI

Types of Disc Formats Supported - Write

  • Applicable Write Format CD-R/-RW, DVD-R/-RW: Disc at once, Track at once, Session at once, Packet write, incremental write, restricted overwrite

  • Applicable Write disc CD-R/-RW, DVD-R/-RW: CD-DA, CD+(E)G, CD-MIDI, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multi-session CD (Photo-CD, CD-EXTRA, Portfolio), DVD-R (Ver 2.0 for General), DVD-RW (Ver 1.1.)

top of page

Types of Disc Formats Supported - Read

DVD:

  • DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (Ver. 1.0, Ver. 2.0), DVD-RW (Read Ver. 1.1)

CD:

  • CD-DA, CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multi-session (Photo-CD, CD-EXTRA, CD-R, CD-RW, Portfolio), CD-R, CD-RW

top of page

Front Panel

Figure 1.SD-R5002 DVD-R/-RW Combo Drive Front Panel

Loading
Tray
Load disc using tray.

 

Busy Light LED The LED lights green or amber when the drive is operating (LED is amber when drive is writing.)

 

Eject
Button
The Eject button is used to open the disc tray so you can install or remove a disc.

 

Emergency
Eject Hole
The emergency eject hole is to be used only when the Loading Tray will not open when Eject button is pressed.

 

System Requirements

The DVD-R/-RW Combo kit requires the following:

  • Microsoft™ Windows 98SE, XP, 2000 or ME

  • Hard Disk Drive space:
    Video CD: At least 1GB of free hard disk space
    DVD: At least 10G of free hard disk space
  • CPU Requirements:
    Video CD movie making: PII 450MHz
    DVD movie making: PIII 700Mhz
    Digital Video to MPEG I: PIII 700Mhz
    Digital Video to MPEG II: P4 1.7Ghz
    Digital Video to AVI: PII 450Mhz
    Digital Video non-real time capture: PII 450MHz
  • DV: OHCI IEEE 1394 compliant devices

  • Analog video capture - WDM compliant capture devices

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement