Back
to Contents Page
Toshiba SD-R5002 DVD-R/-RW Combo Drive
Setup
Jumper Settings | Connecting
Cables | Completing Installation | Software
The following steps must be performed
to properly install your drive:
Jumper Settings
The mode select jumpers are 6
straight angle pins located on the rear of the DVD-R/-RW Combo drive..
By placing a jumper on the pins, you can select the following functions:
 Figure 1.Mode Select Jumper |
CS |
Drive is configured using host interface signal CSEL |
| SL |
Configures drive as Slave |
| MA |
Configures drive as Master (default mode) |
In most installations, jumper should
remain in the MA position (factory default). It is recommended that you install your
DVD-R/-RW Combo drive only on the secondary IDE BUS. If you are installing on primary IDE BUS,
your hard drive would then be the Master, and you should set your CD-RW/DVD-ROM to the
Slave position (SL)
Figure 2.Jumper
Locations
top
of page
Placing
DVD-R/-RW Combo Drive inside your Computer
Now that you have set the jumpers,
you are ready to install your DVD-R/-RW Combo drive inside your computer.
 |
Important
Note: Disconnect power from your computer system before beginning installation. |
Remove computer cover and faceplate
if required. Refer to your computer systems manual for removal information. If
the DVD-R/-RW Combo drive is replacing a CD-ROM, remove CD-ROM presently installed in your system.
Your Toshiba DVD-R/-RW
Combo drive can be
placed in any free half-height drive slot at the front of your computer. (It can be
mounted horizontally or vertically.)
Carefully start sliding the DVD-R/-RW Combo drive into the opening with the disc tray facing
the front of the computer. Before you push the drive all the way in you will need to
connect the IDE BUS cable, Audio cable and the Power cable on the back of the drive.
top
of page
Connecting
Cables
IDE
BUS Cable (not supplied with drive) - Your computer system
should have a primary and secondary IDE BUS, cable with your Hard Drive most likely being
the Master on the primary BUS. Connect BUS cable as follows, assuring that pin 1 of cable
(side with red stripe) is connected to pin 1 of the DVD-R/-RW Combo drive's interface connector:
If you
are replacing your CD-ROM:
connect DVD-R/-RW Combo drive to the BUS Cable connector that the CD-ROM was connected to.If
DVD-R/-RW Combo drive is not replacing a CD-ROM or is an addition to a CD-ROM:
connect DVD-R/-RW Combo drive to an open connector on the secondary IDE BUS cable (not supplied
with drive).
If DVD-R/-RW
Combo drive is to be
slave on Primary BUS:
connect DVD-R/-RW Combo drive to open connector on the primary IDE BUS cable (not supplied with drive). |

Figure 3.Installing BUS
Cable |
| Power Cable - Connect an internal computer power supply
cable to the power socket at the back of the DVD-R/-RW Combo drive. One side of the plug
has chamfered edges, so the power connector fits only one way. Push plug completely into
the socket making sure the plug fits correctly. |

Figure 4.Installing Power
Cable |
| Audio Cable (optional) - If you have a sound card and
speakers, and would like to play audio CDs on your computer, you will need to
install a CD/DVD audio cable. Toshiba's DVD-R/-RW Combo drives use a standard
4-pin audio cable that can be purchased from most local computer
suppliers. The
sound cable connects to your sound card at one end and the other end connects to the
digital audio connector at the left rear of the DVD-R/-RW Combo drive (see
DVD-R/-RW Combo drive Back
Panel photo for location). Refer to the instructions that came with your sound card for
details on any sound-driver software required. |

Figure 5.Installing Audio Cable
|
top
of page
Completing Installation
| After you
have connected all the necessary cables, push the DVD-R/-RW Combo drive completely into the
computers drive slot. Mount drive per your computers instructions. The screw
length should not exceed 3±0.5mm (measured from outside surface of side or bottom of
drive to tip of screw). Replace computer cover and all outer screws. |

Figure 6.Mounting
Illustration
|
Software
Driver - Toshiba's optical drives do not
require any unique device drivers for Windows '95/'98/2000/Me/XP/NT. After installing your
drive and re-booting, your system should recognize your drive. Windows
'95/'98/2000/Me/XP/NT Operating
Systems support all Toshiba optical drives natively
If you prefer using DOS, download the DOS ATAPI driver from our web
site.
Other Software
- Additional software is required to
use the SD-R5002 CD-R/-RW, DVD-R/-RW and DVD functions. When you purchase the
SD-R5002 as a kit, it will include the following software: