Back
to Contents Page
Toshiba SR-C8102 CD-RW
Introduction
General Features | BUS Interface | Disc Format - Write | Disc
Format - Read | Front Panel
General Features
| CD-RW disc
write/rewrite at 16X/4X |
| Reads
digital data stored on CD-ROM media and CD Audio discs |
| Average Access
Time |
120ms |
| Horizontal or
Vertical Mount |
| 2MB Buffer |
top of page
BUS Interface
ATAPI
Types of Disc Formats Supported - Write
Applicable Write Format CD-R/CD-RW: Disc at once, Track at once,
Session at once, Packet write
Applicable Write disc CD-R/CD-RW: CD-DA, CD+(E)G, CD-MIDI,
CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD),
Multi-session CD (Photo-CD,
CD-EXTRA, Portfolio)
top of page
Types of Disc Formats Supported - Read
| CD: |
CD-DA, CD+(E)G, CD-MIDI,
CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD,
Video-CD), Multi-session (Photo-CD Disc, CD-EXTRA,
Portfolio, CD-R, CD-RW), CD-R (read), CD-RW (read) |
top of page
Front Panel

Figure 1.SR-C8102 CD-RW Front Panel
Loading
Tray |
Load disc using tray. |
Busy
Indicator |
The amber LED lights/blinks when
the drive is operating. |
| Eject
Button |
The Eject Button is used to
open the disc tray so you can install or remove a disc. |
Emergency
Eject Hole |
The emergency eject hole is to be
used only when the Loading Tray will not open when Eject Button is pressed. |
top of page
|