Toshiba  
     
toshiba worldwide   toshiba america
     
 

Cordless Telephones
Go. Unite. Produce.

  • Share the same station port and extension number with your digital desk phone, enabling you to use either telephone as needed
  • Automatically follow the same call forwarding and station hunting sequences as your desk telephone
  • Switch between your cordless and digital desk phones — even during a call
  • View Caller ID information and concise feature-operation instructions on the LCD display
  • Use four feature buttons for multi-line access to program directory numbers, CO lines, or the calling features you use most
  • Spread-spectrum and narrow band technologies safeguard your phone’s frequency range, deliver maximum security, and provide longer range than conventional cordless telephones

Cordless digital 900MHz spread spectrum telephone provides maximum range and security Cordless digital 900 MHz narrow band telephone provides excellent range at an affordable price
 
Legal 1   Terms of Use Legal 2   Privacy Policy   © 2005 Toshiba America Information Systems, Inc. All Rights Reserved