|
CTX Attendant Console
Simplify. Centralize. Perform
- High volume call processing
- Easy call routing
- Windows application on your PC
- Answer calls with extraordinary ease using headset or handset
- Access high-performance features effortlessly via keyboard or screen button controls.
- Display caller identification and dialed number information for easy operator reference
- Station status, call timer, name and number directories just a mouse click away
- Seamlessly integrate up to four consoles, dramatically increasing your call handling capabilities by automatically distributing incoming call load to multiple attendants
Fully loaded with invaluable features:
- Answer Button with Answer Priority and Queuing
- Emergency Call Priority
- Programmable Buttons give you one-touch access to most-used features
- Automatic Day/Night Mode Switching
- Message Center/Voice Mail Transfer
- Call Waiting Count
- Call Status Display With Timer
- Internal Name/Extension Directory
- Outgoing Speed Dial Directory
- Busy Lamp Field enables your operator to see station status at a glance
- Color-coded indicators simplify monitoring of various status conditions
|