| 2008 |
10nm SONOS memory technology using double tunnel junction
Content-Centric User Interface |
| 2007 |
Image Super-resolution
3D Wall Motion Tracking |
| 2006 |
Ubiquitous Metadata Scouter
Hand Gesture Input Interface |
| 2005 |
Super Charge ion Battery |
| 2004 |
Low Barrier Schottky Source-Drain Technology
(for Aggressively Scaled Transistors) |
| 2003 |
3-Dimensional Autostereoscopic Display (Integral-Imaging System)
High-Power and Low-Threshold Current Violet-Blue Laser Diode |
| 2002 |
Vehicle-Mounted Imaging-Processor: Visconti™
Direct Methanol Fuel Cell for PC |
| 2001 |
DNA chip
Robotic Forceps System for Laparoscopic Surgery |
| |
| 1999 |
MPEG4 over Bluetooth
High Quality Text To Speech Software |
| 1998 |
Decolorable Ink (e-blue™)
CO2- Absorbent Ceramics
MPEG-4 International Standardization |
| 1996 |
CMOS Image Sensor
High Definition DVD |
| 1995 |
GMR Head
Cell Switch Router |
| 1994 |
MPEG-2 LSI |
| 1993 |
0.04μm MOS FET
Small Cassette HD Digital VTR |
| 1992 |
Oil Reclamation from Waste Plastics |
| 1991 |
Er3Ni Regenerator Material GM Refrigerator |
| 1990 |
ATM Switch |
| |
| 1989 |
Oxide Superconductor Coil |
| 1988 |
Red Laser Diode
NAND-type EEPROM (Flash Memory) |
| 1987 |
2 Million Pixel PSID Image Sensor |
| 1985 |
1M-bit DRAM |
| 1983 |
MRI |
| |
| 1978 |
Japanese Word Processor |
| 1976 |
Electric Scan Ultrasonic Diagnostic Equipment
GTO |
| 1975 |
SAW Device |
| |
| 1966 |
Automatic Zip Code Reader |
| |
| 1959 |
Helical Scan-type VTR |
| 1957 |
1,500V DC Current Surge Arrester |