Series:
All Series
WC1 Active Front End Q9 Plus Regen T300BMV2® General Purpose MTX® Outdoor MTX2® Outdoor T300MV2® General Purpose T300MVi® HX7 H7 G9 WX9 Plus Pack® HX7+B/C/D G7 GX7 AS1-P Other Legacy Products GX9 S11 Microdrive W7 H9 P9 AS1 QX7 Q9 HVAC AS3 General Purpose AS3 UL Type 12/IP 55 AS3P Outdoor S15 Microdrive NC3 Nanodrive nC1 Q7 Plus Pack Outdoor
VAC:
All
120 230 230 460 600
HP (HD):
All
0.25 0.50 1 2 3 3 5 7.50 10 15 20 25 30 40 50 60 75 100 125 150 200 250 300 350 400 450 500 600 700 800 900 1000 1200 1400 1500
FLA (HD):
All
1.40 1.50 2.20 2.30 2.40 2.70 3.10 3.30 3.90 4 4.10 4.20 4.60 4.80 5.50 5.60 6.10 7.20 7.50 8 9 9.30 9.50 10 11 11.20 12.70 13.50 14.30 16.50 16.70 17 17.50 18 18.70 22 23.50 24 25.40 27.50 27.70 29 31.70 32.70 33 34 39.20 45 46.30 46.80 54 55 61.50 63.40 66 74.50 78.40 83 88 92.60 106 123 133 145 149 173 176 196 211 241 250 313 314 387 427 469 546 550 623 722 842 980 1121 1203 1443 1684 1804
HP (ND):
All
1 2 3 5 7.50 10 15 20 25 30 40 50 60 75 100 125 150 200 250 350 400 450 500
FLA (ND):
All
2.20 4 4.20 4.60 5.60 7.20 8 9.30 9.50 11.20 12.70 13.50 16.50 18 18.70 22 23 23.50 24 25.40 28 29 31.70 32.70 34 39.20 45 46.30 46.80 55 61.50 63.40 66 74.50 78.40 83 88 92.60 106 108 123 145 149 173 176 211 250 282 302 427 481 550 616
Frame:
All
100L 112M 132M 132S 143JM 143JP 143T 143TC 145JM 145JP 145T 145TC 160L 160M 180L 180M 182JM 182JP 182T 182TC 184JM 184JP 184T 184TC 1C2 1C3 200L 213JM 213JP 213T 213TC 215JM 215JP 215T 215TC 225S 254JM 254JP 254T 254TC 256JM 256JP 256T 256TC 284JM 284JP 284T 284TC 284TS 284TSC 286JM 286JP 286T 286TC 286TS 286TSC 2C2 2C4 2F3 324JM 324JP 324T 324TC 324TS 324TSC 326JM 326JP 326T 326TC 326TS 326TSC 364JP 364T 364TC 364TS 364TSC 365JP 365T 365TC 365TS 365TSC 3C4 3F3 404T 405T 405TS 444T 444TS 445T 445TS 447T 447TS 450-1600 4C3 4C4 5009/10/11US 5009/10/11USS 5010US 5010USS 5010UZ 5011/12US 5011/12USS 5011US 5011USS 5011UZ 505US 505USS 507US 507USS 509US 509USS 56 56C 5809/10/11US 5809/10/11USS 5810/11/12US 5810/11/12USS 5810US 5810USS 5810UZ 5811/12US 5811/12USS 5811US 5811USS 5C3 5C4 6809/10/11US 6810/11/12US 6810/11/12USS 6812/13US 6812/13USS 80M 90L A1 A1E A1Y A2 A2E A2Y A3 A3E A4 A4E A5 A5E A6 A7 A8 B447/9T B447T/B449T B447TS/B449TS B449T B449TS B587/8/9/10 B587LL L56/L56H L56C N449T N449TS N6810 N7808 N8810 S2C6 S3 S3C6 S444T S444TS S445T S445TS S447/9T S447T S447T/S449T S447TS S447TS/S449TS S447TZ S449T S4C6 S586/7 S587LQ S5C6