Plus Pack Outdoor

Toshiba’s Plus Pack is a high-performance, large-horsepower adjustable speed drive (ASD) designed for energy efficiency in demanding applications. The NEMA 3R version is built for outdoor use, with a durable white paint finish that enhances resilience in harsh environments. Equipped with two Half/Full Duplex RS485 communication ports, it allows flexible and efficient data transmission, providing seamless integration with multiple devices and reliable communication in complex industrial networks. The Plus Pack delivers reliable, continuous operation, making it ideal for powering large industrial equipment, including pumps, compressors, and heavy-duty conveyor belts.

Search by Rating

Overview

Non Air-to-Air Heat Exchangers

Eliminates the maintenance challenges of refrigerant-based cooling units while preventing air exchange between the air outside and inside the cabinet.

 

A Non-Ventilated Design

Incorporates heat sinks in the back, heat exchangers, and gasketed doors that protrude from the back of the cabinet, all efficiently cooled by front-removable centrifugal fans.

 

Heat Exchanger Technology

Designed to remove residual internal cabinet heat without relying on refrigerant-based cooling systems, offering an unparalleled solution for enhancing heat dissipation while minimizing the cabinet’s footprint.

 

A Closed-Loop Air Cooling System

Maintains a clean, sealed internal environment to ensure optimum performance and maximize the lifespan of electronic components while protecting against external contaminants and humidity.

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Specifications

    Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    Download Center
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    DATA PACKAGES
    Brochures

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    Manuals

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    technical References

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Drawing

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    SOftware

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Training

    Search by Rating

    Scroll to Top